Drill drivers and screwdrivers
Explore our range of drill drivers and screwdrivers optimized for higher performance and handling comfort in light- to heavy-duty drilling in wood, metal, masonry and more
15 Products
Filter

Nuron
- Description
- Compact-class cordless drill driver with Active Torque Control for everyday drilling and driving, especially in hard-to-reach places (Nuron battery platform)
- Maximum torque (soft/hard joint)
- 36 Nm (soft joint), 62 Nm (hard joint)
- No load RPM
- gear 1: 610 rpm; gear 2: 2100 rpm
- Chuck clamping range
- 2 - 13 mm


Nuron
- Description
- Compact-class hammer drill driver with Active Torque Control for everyday drilling and driving, especially in hard-to-reach places (Nuron battery platform)
- Maximum torque (soft/hard joint)
- 36 Nm (soft joint), 62 Nm (hard joint)
- No load RPM
- gear 1: 610 rpm; gear 2: 2100 rpm
- Chuck clamping range
- 2 - 13 mm


Nuron
- Description
- Power-class drill driver with Active Torque Control and advanced ergonomics for universal drilling and driving on wood and metal (Nuron battery platform)
- Maximum torque (soft/hard joint)
- 65 Nm (soft joint), 85 Nm (hard joint)
- No load RPM
- gear 1: 490 rpm; gear 2: 2000 rpm
- Chuck clamping range
- 2 - 13 mm


Nuron
- Description
- Power-class hammer drill driver with Active Torque Control and advanced ergonomics for universal drilling and driving on wood, metal and masonry (Nuron battery platform)
- Maximum torque (soft/hard joint)
- 65 Nm (soft joint), 85 Nm (hard joint)
- No load RPM
- gear 1: 490 rpm; gear 2: 2000 rpm
- Chuck clamping range
- 2 - 13 mm


Nuron
- Description
- Cordless drill driver with interchangeable chucks, more torque, higher RPM and adjustable speed
- Maximum torque (soft/hard joint)
- 55 Nm (soft joint), 75 Nm (hard joint)
- No load RPM
- gear 1: 365 rpm; gear 2: 625 rpm; gear 3: 1440 rpm; gear 4: 2460 rpm
- Chuck clamping range
- 2 - 13 mm


Nuron
- Description
- Cordless drill driver with higher torque which specializes in demanding applications in wood and other materials
- Maximum torque (soft/hard joint)
- 95 Nm (soft joint), 120 Nm (hard joint)
- No load RPM
- gear 1: 330 rpm; gear 2: 560 rpm; gear 3: 1300 rpm; gear 4: 2230 rpm
- Dimensions (LxWxH)
- 240 x 67 x 221 mm


Nuron
- Description
- Cordless drywall screwdriver with powerful Nuron battery for more torque and screws per charge when hanging drywall, wood boards, and exterior sheathing
- Tool body weight
- 1.1 kg
- Max. torque
- 7 Nm
- Rated voltage
- 21.6 V

Nuron
- Description
- Lighter and more powerful cordless metal screwdriver for heavy duty fastening
- Tool type
- Screwdriver
- RPM
- 2000 rpm
- Max. torque
- 13 Nm

Nuron
- Description
- Steel drilling and driving tool for predrilling accurate holes and installing S-BT screw-in studs (Nuron battery platform)
- RPM
- 2000 rpm
- Max. torque
- 85 Nm
- Chuck type
- Keyless chuck

- Description
- Subcompact-class 12V multi-head cordless drill driver (offset, right-angle, 13 mm keyless and hex bit holder) for installation work in tight spaces and around corners
- Maximum torque (soft/hard joint)
- 21 Nm (soft joint), 34 Nm (hard joint)
- No load RPM
- gear 1: 400 rpm; gear 2: 1600 rpm
- Number of gears
- 2

- Description
- Subcompact-class 12V brushless drill driver for when you need access, low weight and high control
- Maximum torque (soft/hard joint)
- 21 Nm (soft joint), 34 Nm (hard joint)
- No load RPM
- gear 1: 400 rpm; gear 2: 1600 rpm
- Chuck clamping range
- 1 - 10 mm

- Description
- Subcompact-class 12V brushless 1/4" hex drill driver for when you need compactness and efficient screw driving while protecting your materials
- Maximum torque (soft/hard joint)
- 21 Nm (soft joint), 34 Nm (hard joint)
- No load RPM
- gear 1: 400 rpm; gear 2: 1600 rpm
- Number of gears
- 2

- Description
- Cordless drill for predrilling accurate holes for X-BT fasteners
- Application
- [consumable dependent]
- RPM
- 4000 rpm
- Max. torque
- 3 Nm

- Description
- Corded high-speed drywall screwdriver with 6000 rpm for plasterboard applications
- Max. torque
- 8 Nm
- Dimensions (LxWxH)
- 275 x 77 x 170 mm
- Chuck type
- 1/4 in hexagon socket


- Description
- Corded two-speed, high-torque drill driver for wood applications
- Chuck clamping range
- 2 - 13 mm
- Max. torque
- 80 Nm
- No load RPM
- gear 1: 900 rpm; gear 2: 2500 rpm