SF 8M-22 Cordless drill driver
New productItem #r18551031
Cordless drill driver with interchangeable chucks, more torque, higher RPM and adjustable speed
- Maximum torque (soft/hard joint): 55 Nm (soft joint), 75 Nm (hard joint)
- No load RPM: gear 1: 365 rpm; gear 2: 625 rpm; gear 3: 1440 rpm; gear 4: 2460 rpm
- Chuck clamping range: 2 - 13 mm
Share
Features & Applications
Features & Applications
Features
- More flexibility and productivity with interchangeable chucks – innovative chuck design allows for different chucks to be swapped out in seconds (thread tapping M3-M16, self-tightening chuck, universal chucks)
- Better performance in metal – higher RPM of 2460 combined with soft joint torque (60Nm) and four speeds enable the cordless drill driver to handle demanding metal drilling and screwdriving with ease
- More peace of mind – specialised chuck with self-tightening function designed for metal drilling protects against drill bit slippage
- Safer work environments – Hilti´s Active Torque Control (ATC) helps prevent the tool body from uncontrolled spinning if the drill bit sticks, and an LED work light in the base provides a clear view of your work area
- Increased dependability – a powerful battery and brushless motor allow for more drilling and driving per charge at consistently high speeds
Applications
- Drilling in metal with HSS bits up to 20 mm diameter
- Drilling in sheet metal up to 3 mm thick with step drill bits up to 40 mm diameter
- Drilling holes in metal using hole saws up to 102 mm diameter
- Thread tapping up to size M16 (square shank bits suitable with thread tap chucks)
- Countersinking in metal up to 31 mm diameter