Nuron SF 6-22 Cordless drill driver
New productItem #r13275507
Power-class drill driver with Active Torque Control and advanced ergonomics for universal drilling and driving on wood and metal (Nuron battery platform)
- Maximum torque (soft/hard joint): 65 Nm (soft joint), 85 Nm (hard joint)
- No load RPM: gear 1: 490 rpm; gear 2: 2000 rpm
- Chuck clamping range: 2 - 13 mm
Share
Features & Applications
Features & Applications
Features
- High-speed, high-torque cordless drill driver built to help you save time with every hole you drill or screw you drive
- Uncompromised cordless performance – drill and drive more per charge at consistently high speed thanks to Nuron batteries and the brushless motor
- Built to last – full metal chuck, brushless motor, rubber bumpers and optimised cooling to better withstand intense use under tough jobsite conditions
- Advanced safety features – Active Torque Control (ATC) helps to prevent the tool body from uncontrolled spinning if the drill bit sticks, and an LED work light in the base provides a clear view of your work area
- On the Nuron battery platform – cordless tools without compromise thanks to longer-lasting batteries, energy-saving drill bits and a range of services to keep you more productive, today and tomorrow
Applications
- Drilling with auger and spade bits in wood (max. diameter 32 mm)
- Cutting recesses and through-holes with hole saws (max. diameter 127mm)
- Fast drilling with high torque in metal (max. diameter 13 mm)
- Driving heavy-gauge wood screws
- Fast driving of self-drilling screws in metal (max. diameter 6.3 mm)