NEW TO HILTI.FI?See your customised prices and shop 24/7Find out more

Find out how our diamond core drills and systems are designed for high productivity during wet or dry, and light or heavy-duty coring in concrete and masonry

29 Products

Filter
DD 30-W Core drill
Description
Compact, light diamond coring machine for wet, handheld coring of heavy-duty anchor and rebar holes from 8-35 mm (5/16 - 1-3/8") in diameter
Diameter range
8 - 35 mm
Base material
Concrete, Masonry
Operation mode
Hand-held or rig-mounted drilling system
This product is suitable for hand-held and rig-based drilling.
This product is designed for wet drilling.
DD 120 Core drill
Description
Extremely compact, light and mobile diamond coring machine for rig-based concrete coring from 16-162 mm (5/8 - 6-3/8") in diameter
Diameter range
16 - 162 mm
Base material
Concrete
Operation mode
Rig-based drilling system
This product is suitable for rig-based drilling.
This product is designed for wet drilling.
DD 150-U Core drill
Description
Versatile diamond coring machine for handheld or rig-based coring from 8-162 mm (5/16 - 6-3/8") in diameter
Diameter range
8 - 162 mm
Base material
Concrete, Reinforced concrete, Asphalt, Masonry
Operation mode
Hand-held or rig-mounted drilling system
This product is suitable for hand-held and rig-based drilling.
This product is designed for wet or dry drilling.
DD 160 Core drill
Description
Compact but powerful diamond coring machine for rig-based concrete coring from 25-202 mm (31/32 - 7-15/16”) in diameter
Diameter range
25 - 202 mm
Drill stand
Base plate dimensions and system weight based on use of SFL stand
Base material
Concrete
This product is suitable for rig-based drilling.
This product is designed for wet drilling.
DD 250-CA Core drill
Description
Advanced heavy-duty diamond drilling tool with optional Cut Assist autofeed unit for coring very small to large diameter holes of 12-500 mm (1/2" - 20”)
Diameter range
12 - 500 mm
Base material
Concrete, Reinforced concrete, Asphalt
Operation mode
Rig-based drilling system
This product is suitable for rig-based drilling.
This product is designed for wet drilling.
DD 350-CA Core drill
Description
Heavy-duty diamond coring machine with high-frequency motor and optional auto-feed unit for rig-based coring from 52-500 mm (2-1/16 - 19-11/16”) in diameter
Diameter range
52 - 500 mm
Base material
Concrete, Reinforced concrete
Operation mode
Rig-based drilling system
This product is suitable for rig-based drilling.
This product is designed for wet drilling.
DD 500-CA Core drill
Description
Three-phase heavy-duty diamond coring machine with high-frequency motor and optional auto-feed unit for rig-based concrete coring from 82-600 mm (3-7/32 - 23-5/8”) in diameter
Diameter range
82 - 600 mm
Base material
Concrete, Reinforced concrete
Operation mode
Rig-based drilling system
This product is suitable for rig-based drilling.
This product is designed for wet drilling.
Drilling stand DD-ST 30
Description
Drill stand for Hilti DD 30-W coring machines
Fixation mode
Vacuum
Column extension
No
For use with
DD 30-W
Drilling stand DD-ST 120 STL
Description
Drill stand for Hilti DD 120 coring machines
Fixation mode
Anchor, Anchor and vacuum (optional)
Angular coring
Yes
Column extension
No
Drilling stand DD-ST 120 SFM
Description
Drill stand for Hilti DD 120 coring machines
Fixation mode
Anchor, Anchor and vacuum (optional)
Angular coring
No
Column extension
No
Drilling stand DD-ST 120 SFL
Description
Drill stand for Hilti DD 120 coring machines
Fixation mode
Anchor, Anchor and vacuum (optional)
Angular coring
No
Column extension
No
Drilling stand DD-ST 150-U CTL
Description
Drill stand for Hilti DD 150-U coring machines
Fixation mode
Anchor, Vacuum
Angular coring
Yes
Column extension
Yes
Drilling stand DD-ST 160 CTL
Description
Drill stand for Hilti DD 160 coring machines
Fixation mode
Anchor, Vacuum
Angular coring
Yes
Column extension
Yes
Drilling stand DD-ST 160 SFL
Description
Drill stand for Hilti DD 160 coring machines
Fixation mode
Anchor and vacuum (optional)
Angular coring
No
Column extension
Yes

New

Drilling stand DD-HD 30 SBP
Description
Drill stand for heavy duty Hilti coring machines (see technical data for tool compatibility)
Fixation mode
Anchor
Angular coring
Yes
Column extension
Yes

New

Drilling stand DD-HD 30
Description
Drill stand for heavy duty Hilti coring machines (see technical data for tool compatibility)
Fixation mode
Anchor and vacuum (optional)
Angular coring
Yes
Column extension
Yes

New

Drilling stand DD-HD 30-CA
Description
Drill stand for heavy duty Hilti coring machines (see technical data for tool compatibility)
Fixation mode
Anchor
Angular coring
Yes
Column extension
Yes
Drilling stand DD-HD XC
Description
Telescopic drill stand with integrated cross column funcitonality for heavy duty Hilti coring machines
Application 01
For use with the DD 200, DD 350 and DD 500
Fixation mode
Anchor
Column extension
Yes
Column swivel DD-ST-150/160-RR
Description
Column extension for Hilti core drill stands
Additional accessory information
Swivelling column allows access to the hole in deep coring applications with the DD 150-U and DD 160
Guide rail extension DD-HD30-XT30
Description
Column extension for Hilti core drill stands
Additional accessory information
30 cm column extension for the DD-HD 30 drill stand
Guide rail extension DD-HD30-XT
Description
Column extension for Hilti core drill stands
Additional accessory information
100 cm column extension for the DD-HD 30 drill stand
Vacuum baseplate DD-ST-VBP 120/160
Description
Baseplates and baseplate accessories
Fixation mode
Vacuum
Additional accessory information
Vacuum pad for DD-ST 120 and DD-ST 160 drill stands
Vacuum baseplate DD-HD30-VBP
Description
Baseplates and baseplate accessories
Fixation mode
Vacuum
Additional accessory information
Vacuum pad for DD-HD 30 drill stand
Set of wheels DD-HD30-W
Description
Baseplates and baseplate accessories
For use with
DD-HD 30
Additional accessory information
Wheel set for the DD-HD 30 drill stand
Vacuum baseplate DD-HD30-VBPP
Description
Baseplates and baseplate accessories
Fixation mode
Vacuum
Additional accessory information
Vacuum pad for drilling holes in pipes using the DD-HD 30 drill stand

New

Autofeed unit DD AF-CA L 230V
Description
Cut Assist autofeed unit to assist the drilling process with rig-based diamond coring systems – for use with the DD 150-U (03)
For use with
DD 150-U
Weight
4.2 kg
Dimensions (LxWxH)
176 x 137 x 325 mm

New

Autofeed unit DD AF-CA H 230V
Description
Cut Assist autofeed unit to assist the drilling process with rig-based diamond coring systems – for use with the DD 250-CA
For use with
DD 250-CA
Weight
4.2 kg
Dimensions (LxWxH)
176 x 137 x 325 mm
Autofeed unit DD AF-CA 220-480V
Description
Autofeed unit to assist the drilling process with rig-based diamond coring systems – for use with the DD 350-CA and DD 500-CA
For use with
DD 350-CA, DD 500-CA
Weight
4.5 kg
Dimensions (LxWxH)
361 x 193 x 133 mm
Vacuum pump DD VP-U 230V
Description
Vacuum pumps for fastening diamond drilling systems without need for drilling and anchoring
For use with
DD 120, DD 150-U, DD 160, DD 200, DD 250, DD 250-CA, DD 30-W, DD 350-CA, DD 500-CA, DD 750-HY
Rated input power
450 W
Hose length
3000 mm