DD 30-W Core drill
New productItem #r51318
Compact, light diamond coring machine for wet, handheld coring of heavy-duty anchor and rebar holes from 8-35 mm (5/16 - 1-3/8") in diameter
- Diameter range: 8 - 35 mm
- Rated input voltage: 230 V
- Base material: Concrete, Masonry
Share
Features & Applications
Features & Applications
Features
- Very low drilling noise – the ideal solution for drilling in inhabited buildings
- Impact-free drilling reduces the risk of damage to brittle materials and allows drilling close to edges
- Fast drilling through rebar thanks to the unique TopSpin technology
- Soft-start feature for precise hole positioning
- The quick-lock keyless chuck system makes changing core bits quicker and easier than ever
Applications
- Drilling accurate anchor holes and through holes 8 to 35 mm (5/16 - 1-3/8") in diameter
- Low-noise drilling for setting anchors during renovation work in hospitals, commercial and residential buildings
- Wet coring in heavily-reinforced concrete, masonry and natural stone
- Wet coring in brittle materials (marble, tiles, masonry, natural stone) and close to edges
Services
![Fleet Management](/medias/sys_master/images/h08/h51/9568999702558.png)
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Loan tools during repair to reduce downtime.
- Theft coverage helps to reduce financial risk and unexpected expenses.
- Individual labels and online visibility provide tool fleet transparency