CFS-D 25 Firestop cable disc
New product
Ultimate
Item #r5030160
Self-adhesive discs of firestop putty for single cables, conduits and bundles in openings up to 25 mm
- Approvals: ETA-16/0050
- Base materials: Gypsum, Wood, Metal
- Approx. density: 1600 kg/m³
Share
Features & Applications
Features & Applications
Features
- Faster – putty discs can be installed in 10 seconds: peel, stick, done!
- Simpler – sealant-free with no backfill
- Versatile – fire barrier for virtually all applications involving low-voltage and mid-voltage cables, conduits (plastic and metal) and base materials (gypsum, concrete, masonry and wood)
- Suitable for sealing membrane or complete through-penetrations
- Acoustically tested according to EN ISO 10140-2:2010
Applications
- Pre-formed firestopping solution for single cables and small cable bundles in openings up to max. 25 mm
- For use on plasterboard, masonry and concrete
- Suitable for a broad range of low-voltage and mid-voltage cables
- Suitable for plastic and metal conduits
- Suitable for small plastic and metal pipe penetrations
For approval or certificate information, please see individual items.