Firestop putties
Whether you need to firestop outlet boxes or small cable penetrations, you will find the solution here – our quick to install putty pads, putty sticks and cable discs
3 Products
Filter

- Description
- Putty bandage used to improve the fire rating of cable penetrations
- Dimensions (LxWxH)
- 5000 x 100 x 3 mm
- Base materials
- Concrete, Masonry, Gypsum, Metal
- Application temperature range
- 0 - 40 °C


- Description
- Easily mouldable firestop putty designed to help protect electrical outlet boxes from fire and smoke
- Base materials
- Gypsum, Metal
- Approx. density
- 1600 kg/m³
- Colour
- Red




- Description
- Self-adhesive discs of firestop putty for single cables, conduits and bundles in openings up to 25 mm
- Approvals
- ETA-16/0050
- Base materials
- Gypsum, Wood, Metal
- Approx. density
- 1600 kg/m³



