NEW TO HILTI.FI?See your customised prices and shop 24/7Find out more

Accessories for Fasteners

Setting tools, testers and other accessories for installing and inspecting anchor fasteners

58 Products

Filter
HAT 28 Anchor tester
Description
Tester for proof loading and determination of pullout resistance of anchors and DX fasteners
No technical data available
IDMS Metal insulation dowel
Description
Insulation mandrel
No technical data available
Air nozzle


Description
Injectable mortar accessories for blowing out (Air nozzle)
No technical data available
HIT-SZ Injection accessories
Description
Accessories for injectable mortars, including piston plugs and extension hoses
No technical data available
Hose HIT-VL 11 (1m)
Description
Extension hose to be used together with the HIT-SZ piston plug for injectable hybrid/epoxy mortal
Plug Diameter
12 - 35 mm
Extension hose HIT-VL 16 (10m)
Description
Extension hose to be used together with the HIT-SZ piston plug for injectable hybrid/epoxy mortal
Plug Diameter
20 - 55 mm
Mixer HIT-RE-M
Description
Mixers and extensions for injectable mortars
No technical data available
Mixer HIT-M2
Description
Mixers and extensions for injectable mortars
No technical data available
Extension tube HIT-VL 16/0.7
Description
Injectable mortar accessories for blowing out
Length
680 mm
Blow-out gun G 1/4"
Description
Injectable mortar accessories for blowing out
No technical data available
Extension hose HIT-DL 10/0.8
Description
Injectable mortar accessories for blowing out
Length
800 mm
Blow-out pump
Description
Injectable mortar accessories for blowing out
No technical data available
TE-C-HSC-MW Setting tool
Description
Setting tool (HSC)
No technical data available
Products in this group use a Hilti TE-C type connection end (commonly called SDS-Plus).
HKD-TE-CX Setting tool (short)
Description
Setting tool for short HKD anchors with an integrated SDS Plus (TE-C) stop hammer drill bit
Connection end
TE-C (SDS-plus)
Base material
Reinforced concrete, Concrete
Working mode
Hammer drilling
Products in this group use a Hilti TE-C type connection end (commonly called SDS-Plus).
TE-C-HDA-ST Setting tool
Description
Setting tool – required for installation of HDA undercut anchors
No technical data available
Products in this group use a Hilti TE-C type connection end (commonly called SDS-Plus).
TE Setting adapter (HVU2)
Description
Setting adapter for capsule anchor rods with hexagon heads
No technical data available
HVU2 Setting tool
Description
Setting tool for HAS-U anchor rods with HVU2 capsules
No technical data available
TE-C HEX, TE-Y HEX Setting tool
Description
Setting tool for capsule anchor rods with hexagon heads
No technical data available
HSV/HSA/HST/KB3/KB-TZ Setting tool
Description
Setting tool for driving compatible expansion anchors into concrete
No technical data available
TE-Y-HDA-ST Setting tool
Description
Setting tool – required for installation of HDA undercut anchors
No technical data available
Products in this group use a Hilti TE-Y type connection end (commonly called SDS-Max).
HIS-S Setting tool
Description
Setting tool for internally threaded sleeves
No technical data available
TE-C-HDA-RT Anchor removal tool
Description
Disassembly tool – for easy removal of HDA undercut anchors
No technical data available
Products in this group use a Hilti TE-C type connection end (commonly called SDS-Plus).
HPE-G Setting tool
Description
Manual setting tool for HPD aircrete sleeve anchors
No technical data available
Setting tool SW HCW


Description
Setting tool for HCW wood connectors
No technical data available
Setting tool HHD-S
Description
Setting tool
No technical data available
Setting tool HST 1/2"-19 long
No technical data available
Setting tool HSD-M M8 5/16"X30
Description
SDS-plus (TE-C) setting tool for drop-in anchors
No technical data available
Setting tool HSD-M M10 3/8"X30
Description
SDS-plus (TE-C) setting tool for drop-in anchors
No technical data available
Setting tool HSD-M M10 3/8"X40
Description
SDS-plus (TE-C) setting tool for drop-in anchors
No technical data available
Setting tool HSD-M M12 1/2"X50
Description
SDS-plus (TE-C) setting tool for drop-in anchors
No technical data available
Setting tool HSD-G M10 3/8"x30
Description
Hand tool to increase speed, quality and safety when setting manual-set drop-in anchors
No technical data available
Setting tool HSD-G M8 5/16"X30
Description
Hand tool to increase speed, quality and safety when setting manual-set drop-in anchors
No technical data available
Setting tool HSD-G M8 5/16"x40
Description
Hand tool to increase speed, quality and safety when setting manual-set drop-in anchors
No technical data available
Setting tool HSD-G M10 3/8"X40
Description
Hand tool to increase speed, quality and safety when setting manual-set drop-in anchors
No technical data available
Setting tool HSD-G M12 1/2"X50
Description
Hand tool to increase speed, quality and safety when setting manual-set drop-in anchors
No technical data available
Setting tool HSD-G M16 5/8"X65
Description
Hand tool to increase speed, quality and safety when setting manual-set drop-in anchors
No technical data available
Setting tool HSD-G M20 3/4"X80
Description
Hand tool to increase speed, quality and safety when setting manual-set drop-in anchors
No technical data available
Setting tool HSD-M M16 5/8"X65
Description
SDS-plus (TE-C) setting tool for drop-in anchors
No technical data available
Setting tool HSD-M M20 3/4"X80
Description
SDS-plus (TE-C) setting tool for drop-in anchors
No technical data available
Setting tool HSD-G M6 1/4"X25/30
Description
Hand tool to increase speed, quality and safety when setting manual-set drop-in anchors
No technical data available
Torque tool X-BT 1/4" - 8Nm
Description
Accessories for X-BT-MF threaded studs, including sockets, T-handles and torque tools
Additional accessory information
Torque tool for tightening X-BT threaded studs
Socket wrench insert X-NSD 1/4"-16mm
Description
Accessories for X-BT-MF threaded studs, including sockets, T-handles and torque tools
Additional accessory information
Socket for tightening X-BT-MF M10 threaded studs
Drip guard HIT-OHC1
Description
Injectable mortar accessories for overhead applications
No technical data available
Drip guard HIT-OHC2
Description
Injectable mortar accessories for overhead applications
No technical data available
Wedge HIT-OHW
Description
Injectable mortar accessories for overhead applications
No technical data available

New

S-TB Torque bar


Description
Torque-controlled socket wrench for setting HSA anchors
Connection end
1/2 in square
Check gauge HUS 12-16mm cordl.
Description
Cheque gauge for screw anchors reusability verification in temporary fixings (HUS4, HUS3, HUS2) to attach to SIW impact wrench
Material, corrosion
Carbon steel
Head configuration
n/a
PROFIS software
No
Check gauge HUS 8-10-14mm cordl.
Description
Cheque gauge for screw anchors reusability verification in temporary fixings (HUS4, HUS3, HUS2) to attach to SIW impact wrench
Material, corrosion
Carbon steel
Head configuration
n/a
PROFIS software
No
Check gauge HUS 12-14-16mm cordl.
Description
Cheque gauge for screw anchors reusability verification in temporary fixings (HUS4, HUS3, HUS2) to attach to SIW impact wrench
Material, corrosion
Carbon steel
Head configuration
n/a
PROFIS software
No
Check gauge HUS 10-14-16mm cordl.
Description
Cheque gauge for screw anchors reusability verification in temporary fixings (HUS4, HUS3, HUS2) to attach to SIW impact wrench
Material, corrosion
Carbon steel
Head configuration
n/a
PROFIS software
No
Accessory kit HIT PROFI anchor sys.
Description
HIT injectable mortar accessory sets
No technical data available
Pumps


Description
Bulb Pumps
No technical data available
Torque tool X-BT 1/4" 20Nm / 14.8lbft
Description
Torque tool for use with new-generation X-BT threaded studs
No technical data available
Setting tool TE-C-HFB-ST
Description
Tool for HFB anchors
No technical data available
Clip HFB-CM 20
Description
Tool for HFB anchors
No technical data available
HIT-CB Collar bush
Description
Plastic collar bushing for rods and rebar
Material, corrosion
Plastic
PROFIS software
No
Torque tool S-BT 1/4" - 16Nm
Description
16 Nm torque tool for installing S-BT threaded screw-in studs on steel (thickness < 6 mm)
Tightening torque
16 Nm
Hilti HIT-RB Brushing accessories
Description
Injectable mortar accessories for brushing and guiding
No technical data available