NEW TO HILTI.FI?See your customised prices and shop 24/7Find out more
Hilti

Features & Applications

Torque tool S-BT 1/4" - 16Nm #2346085
Features
  • Provides a high degree of control (16 Nm) while tightening
  • Tightening the flange nut on S-BT threaded studs on steel where the supporting steel is penetrated right through
Applications
  • Tightening the flange nut on S-BT threaded studs on aluminium supports

Technical Data

Torque tool S-BT 1/4" - 16Nm #2346085

Documents & Videos

Torque tool S-BT 1/4" - 16Nm #2346085

Arrange a Demo & Support