HKD-TE-CX Setting tool (short)
New product UltimateItem #r4620
Setting tool for short HKD anchors with an integrated SDS Plus (TE-C) stop hammer drill bit
- Connection end: TE-C (SDS-plus)
- Base material: Reinforced concrete, Concrete
- Working mode: Hammer drilling
Share
Customers also searched for Drill Bit
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@8087c8cc, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@56f3ac74, unit=null, value=Drill holes precisely to the desired depth}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@55e8b068, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@943ee6da, unit=null, value=25 mm anchor length reduces the risk of rebar hits when drilling}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@e927e91f, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@fbdbde05, unit=null, value=No need to change tools – drilling and setting can be done with the same tool}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@a775d0fe, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@8134b708, unit=null, value=HKD-TE-CX is the full set including setting tool and drill bit}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@daecb357, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@fc937d1, unit=null, value=HKD-TE-CX-B is a spare part which includes the drill bit only}], id=CHA_ADVANTAGE_05, multiValue=false, name=Advantage 05}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@fb7fe7b2, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@f16d184, unit=null, value=Installation of Hilti HKD short drop-in anchors for fastening pipes, air ducts and suspended ceilings}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@e978841c, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@eccd39dc, unit=null, value=Installation of HKD short drop-in anchors}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}