SB6 Band saw blade
New product PremiumItem #r17651133
Premium blade for low-noise, cold cutting through metal and plastic using SB 6-22 deep cut band saws
- Base material: Metal, Steel, Stainless steel, Non-ferrous metal, Plastic
- Blade length: 1140 mm
- Blade width: 12 mm
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@c52e6017, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@a8886377, unit=null, value=Uncompromising cutting performance – the blade toothing has been precision engineered for fast, clean cutting while reducing noise and debris}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@b9a083ec, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@86197444, unit=null, value=Higher durability – increased flexibility makes these band saw blades more resistant to damage under jobsite conditions}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@7a6d1a5b, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@8944a8b7, unit=null, value=Blade printing – key information, including teeth-per-inch (TPI), is shown on every blade}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@26b8da50, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@ac1e9164, unit=null, value=Complete range – four TPI options available for tougher metal cutting tasks, from thick pipes/girders to thinner strut}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@956014ad, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@8e6150d7, unit=null, value=Cutting metal pipes, strut, threaded rod, modular girders, rebar, etc.}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@f36a7044, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@f3611122, unit=null, value=Cutting stainless steel, carbon steel, aluminium, non-ferrous metal}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@a7294e44, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@ea448fa4, unit=null, value=Cutting plastics}], id=CHA_APPLICATION_03, multiValue=false, name=Application 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@fefae4d7, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@32135673, unit=null, value=Fast, rough cutting – choose a lower TPI blade}], id=CHA_APPLICATION_04, multiValue=false, name=Application 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@703b6590, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@1e89d4dc, unit=null, value=Fine, smooth cutting – choose a higher TPI blade}], id=CHA_APPLICATION_05, multiValue=false, name=Application 05}