NPR PR U Pipe press ring
New productItem #r8757434
Press rings for U profile press fittings up to 110 mm. Compatible with NPR 32-A pipe press tools.
- Press profile: U
- Service interval: 1 year
- Diameter: 63 mm
Share
Features & Applications
Features & Applications
Features
- Press rings for U profile press fittings up to 110 mm
- Equipped with NFC tag for easier identification and management via the Hilti Connect app and ON!Track tool tracking software
Applications
- Pressing plastic pipes up to 110 mm*
- Press rings must be used with the respective press adapter. For more information, please see the instructions for use.
- *These values are system dependent. In order to ensure correct and safe pressing, consult the original instruction manual from the system supplier
Services
Fleet Management
We manage your tools so you can manage your business.