Inserts for pressing, crimping & cutting
Shop our range of hydraulic crimping and pressing tools, designed for reliably pressing, cutting or crimping a wide variety of pipes, cables and conductors
21 Products
Filter

- Description
- Press jaws for M profile press fittings up to 35 mm. Compatible with Hilti NPR 19-A pipe press tool
- Press profile
- M
- Service interval
- 1 year

- Description
- Press jaws for TH profile press fittings up to 40 mm. Compatible with Hilti NPR 19-A pipe press tool.
- Press profile
- TH
- Service interval
- 1 year

- Description
- Press jaws for U profile press fittings up to 40 mm. Compatible with Hilti NPR 19-A pipe press tool.
- Press profile
- U
- Service interval
- 1 year

- Description
- Press jaws for V profile press fittings up to 35 mm. Compatible with Hilti NPR 19-A pipe press tool.
- Press profile
- V
- Service interval
- 1 year

- Description
- Press jaws for M profile press fittings up to 35 mm. Compatible with NPR 32-A pipe press tools
- Press profile
- M
- Service interval
- 1 year

- Description
- Press jaws for TH profile press fittings up to 50 mm. Compatible with NPR 32-A pipe press tools.
- Press profile
- TH
- Service interval
- 1 year

- Description
- Press jaws for U profile press fittings up to 50 mm. Compatible with NPR 32-A pipe press tools.
- Press profile
- U
- Service interval
- 1 year

- Description
- Press jaws for V profile press fittings up to 54 mm. Compatible with NPR 32-A pipe press tools.
- Press profile
- V
- Service interval
- 1 year

- Description
- Press jaws for Uponor S-Press® / S-Press Plus® press fittings up to 50 mm. Compatible with Hilti NPR 32 pipe press tools
- Press profile
- UP
- Service interval
- 1 year

- Description
- Press rings for M profile press fittings up to 108 mm. Compatible with NPR 32-A pipe press tools.
- Press profile
- M (Geberit)
- Service interval
- 1 year

- Description
- Actuators for NPR PR press rings. Compatible with NPR 32-A pipe press tools
- Press profile
- n/a
- Service interval
- 1 year

- Description
- Press rings for V profile press fittings up to 108 mm. Compatible with NPR 32-A pipe press tools.
- Press profile
- V
- Service interval
- 1 year

- Description
- Cutting jaws for ACSR up to 477 MCM (Dove)
No technical data available

- Description
- Cutting jaws for copper and aluminium cables
No technical data available

- Description
- Self-service replacement blade kits for cordless cable cutting tools
No technical data available

- Description
- 6-Ton DIN dies for copper lugs and connectors up to 300 mm²
No technical data available

- Description
- 6-Ton DIN dies for aluminium lugs and connectors up to 300 mm²
No technical data available

- Description
- 12-Ton DIN dies for copper lugs and connectors up to 300 mm²
No technical data available

- Description
- 12-Ton DIN dies for aluminium lugs and connectors up to 300 mm²
No technical data available