SPX LCS Equidist Wall Saw Blade - Silent (60H: fits on Hilti and Husqvarna®)
New product
Ultimate
Item #r16801976
Ultimate wall saw blade (5-10 kW) for high-speed cutting, a longer lifetime and noise reduction (60H arbor fits on Hilti and Husqvarna® wall saws)
- Base material: Concrete, Concrete (reinforced)
- Segment type: Equidist
- Wet or dry operation: Wet and dry
Share
Features & Applications
Features & Applications
Features
- Sandwich steel core reduces the sound pressure level by up to 10 dB (A) – this corresponds to half the subjectively perceived noise level
- Hilti Equidist technology – precisely positioned diamonds for unmatched cutting performance and constant cutting speed over the whole life of the blade
- One specification for all types of concrete
- Designed for the most challenging conditions, the blade excels in concrete with a high rebar content
- Sandwich segments for constant segment width over the entire life of the blade
Applications
- Cutting reinforced concrete
- Openings and penetrations for doors and windows
- Corrective/remedial work on façades, partitions and walls