Diamond wires, floor saw blades and wall saw blades
Discover our portfolio of diamond wires and saw blades for your diamond saws, designed to last longer and cut smoother in concrete, masonry, asphalt and stone
14 Products
Filter

- Description
- Ultimate wall saw blade (15 kW) for high speed and a long lifetime in reinforced concrete (60H arbor)
- Base material
- Concrete, Concrete (reinforced)
- Segment type
- Equidist
- Wet or dry operation
- Wet


- Description
- Ultimate wall saw blade (15 kW) for high speed, a longer lifetime and noise reduction (60H arbor fits on Hilti and Husqvarna® wall saws)
- Base material
- Concrete, Concrete (reinforced)
- Segment type
- Equidist
- Wet or dry operation
- Wet


- Description
- Ultimate wall saw blade (15 kW) for high-speed cutting and a longer lifetime in reinforced concrete (60H arbor fits on Hilti and Husqvarna® wall saws)
- Base material
- Concrete, Concrete (reinforced)
- Segment type
- Equidist
- Wet or dry operation
- Wet


- Description
- Ultimate wall saw blade (5-10 kW) for high-speed cutting and a longer lifetime in reinforced concrete (60H arbor fits on Hilti and Husqvarna® wall saws)
- Base material
- Concrete, Concrete (reinforced)
- Segment type
- Equidist
- Wet or dry operation
- Wet and dry


- Description
- Ultimate wall saw blade (5-10 kW) for high-speed cutting, a longer lifetime and noise reduction (60H arbor fits on Hilti and Husqvarna® wall saws)
- Base material
- Concrete, Concrete (reinforced)
- Segment type
- Equidist
- Wet or dry operation
- Wet and dry


- Description
- Ultimate wall saw blade (15 kW) for high-speed cutting and a longer lifetime in reinforced concrete (60Y arbor fits on Tyrolit® wall saws)
- Base material
- Concrete, Concrete (reinforced)
- Segment type
- Equidist
- Wet or dry operation
- Wet


- Description
- Ultimate wall saw blade (15 kW) for high-speed cutting and a longer lifetime in reinforced concrete (60HY arbor fits on Hilti, Husqvarna® and Tyrolit® wall saws)
- Base material
- Concrete, Concrete (reinforced)
- Segment type
- Equidist
- Wet or dry operation
- Wet


- Description
- Ultimate wall saw blade (15 kW) for high-speed cutting and a longer lifetime in reinforced concrete (60HY arbor fits on Hilti, Husqvarna® and Tyrolit® wall saws)
- Base material
- Concrete, Concrete (reinforced)
- Segment type
- Equidist
- Wet or dry operation
- Wet


- Description
- Ultimate wall saw blade (5-10 kW) for high-speed cutting and a longer lifetime in reinforced concrete (60HY arbor fits on Hilti, Husqvarna®, Tyrolit® wall saws)
- Base material
- Concrete, Concrete (reinforced)
- Segment type
- Equidist
- Wet or dry operation
- Wet and dry


premium
- Description
- Premium floor saw blade (5-18 HP) for floor sawing machines – designed for cutting concrete
- Tool type
- Floor saw
- Base material
- Concrete (non-reinforced), Concrete (reinforced), Concrete (heavily reinforced)
- Arbor size
- 25.4 mm


premium
- Description
- Premium floor saw blade (5-18 HP) for floor sawing machines – designed for cutting asphalt
- Tool type
- Floor saw
- Base material
- Asphalt
- Arbor size
- 25.4 mm


- Description
- Ultimate diamond wire designed for high speed and long life in all types of concrete and cast iron (15-30 kW wire saw)
- Base material
- Concrete, Concrete (reinforced)
- Segment type
- Sintered
- Wet or dry operation
- Wet and dry


- Description
- Ultimate diamond wire for high performance cutting in reinforced concrete and pure steel (15-30 kW wire saw)
- Base material
- Concrete, Concrete (reinforced), Steel
- Segment type
- Brazed
- Wet or dry operation
- Wet and dry


- Description
- Premium diamond wire for pure steel cutting (15-30 kW wire saw)
- Base material
- Steel
- Segment type
- Electroplated
- Wet or dry operation
- Wet and dry
