Abrasives
Explore our selection of abrasives designed for cutting, grinding, polishing or sanding, and engineered to last longer when working with metals, wood or paint
24 Products
Filter

ultimate
- Description
- Ultimate fibre-backed convex flap discs for rough to fine grinding of stainless steel, steel and other metals
- Product class
- Ultimate
- Backing
- Fiberglass
- Blade / disc shape
- Convex - Type 29

ultimate
- Description
- Ultimate fibre-backed flat flap discs for rough to fine grinding of stainless steel, steel and other metals
- Product class
- Ultimate
- Backing
- Fiberglass
- Blade / disc shape
- Flat - Type 27

premium
- Description
- Premium fibre-backed convex flap discs for rough to fine grinding of stainless steel, steel and other metals
- Product class
- Premium
- Backing
- Fiberglass
- Blade / disc shape
- Convex - Type 29

premium
- Description
- Premium fibre-backed flat flap discs for rough to fine grinding of stainless steel, steel and other metals
- Product class
- Premium
- Backing
- Fiberglass
- Blade / disc shape
- Flat - Type 27

ultimate
- Description
- Ultimate fibre discs with ceramic grain for rough to fine grinding of stainless steel, steel and other metals
- Base material
- Stainless steel, Steel
- Product class
- Ultimate

premium
- Description
- Premium fibre discs with zirconia grain for rough to fine grinding of stainless steel, steel and other metals
- Base material
- Steel, Stainless steel
- Product class
- Premium

ultimate
- Description
- Angle grinder backing pads for use with fibre discs of various grain sizes
- Base material
- Steel, Stainless steel
- Product class
- Ultimate

ultimate
- Description
- Ultimate abrasive file belts for rough to fine grinding of stainless steel, steel, aluminium and other metals
- Product class
- Ultimate
- Length
- 533 mm
- Width
- 13 mm

premium
- Description
- Premium abrasive file belts for rough to fine grinding of stainless steel, steel, aluminium and other metals
- Product class
- Premium
- Base material
- Steel, Stainless steel

ultimate
- Description
- Ultimate abrasive tube belts for rough to fine grinding of stainless steel, steel, aluminium and other metals
- Product class
- Ultimate
- Base material
- Stainless steel, Steel

premium
- Description
- Ultimate abrasive tube belts for rough to fine grinding of stainless steel, steel, aluminium and other metals
- Product class
- Premium
- Base material
- Steel, Stainless steel

ultimate
- Description
- Ultimate non-woven belts to be used with the tube belt sander for fine grinding and finishing of stainless steel, steel, aluminium and other metals
- Product class
- Ultimate
- Base material
- Stainless steel, Steel

ultimate
- Description
- Ultimate abrasive sleeves for rough to fine grinding of stainless steel, steel, aluminium and other metals
- Product class
- Ultimate
- Base material
- Stainless steel, Steel

premium
- Description
- Premium abrasive sleeves for rough to fine grinding of stainless steel, steel, aluminium and other metals
- Product class
- Premium
- Base material
- Steel, Stainless steel

premium
- Description
- Premium abrasive flap wheels for rough to fine grinding of stainless steel, steel, aluminium and other metals
- Product class
- Premium
- Base material
- Steel, Stainless steel

ultimate
- Description
- Ultimate non-woven wheels for rough to fine grinding of stainless steel, steel, aluminium and other metals
- Product class
- Ultimate
- Base material
- Stainless steel, Steel

ultimate
- Description
- Ultimate non-woven sleeves for rough to fine grinding of stainless steel, steel, aluminium and other metals
- Product class
- Ultimate
- Base material
- Stainless steel, Steel

- Description
- Sanding discs for DWS 225 long-neck plasterboard sanders
- Base material
- Drywall, Gypsum, Wood

- Description
- Replacement net sanding sheets in a selection of grit sizes for use with DWS-HB Sanding blocks
- Length
- 125 mm
- Width
- 70 mm

premium
- Description
- High-performance metal cutting disc for angle grinders
- Application 01
- Recommended for everyday metal cutting in fabrication shops or on jobsites
- Product class
- Premium
- Advantage 01
- Angle grinder discs engineered to deliver longer disc lifetime and faster cutting speed

ultimate
- Description
- Ultimate thin-kerf stainless steel cutting disc for stainless steel and other metals
- Application 01
- Recommended for cutting stainless steel because high cutting speed creates less heat
- Product class
- Ultimate
- Advantage 01
- Thin angle grinder discs built to help you power through the biggest jobs and most demanding materials

premium
- Description
- Longer-lasting general steel cutting disc for petrol saws
- Product class
- Premium
- Base material
- Steel
- Tool type
- Petrol saw

ultimate
- Description
- Ultimate ceramic abrasive grinding disc for metal, offering extra-high removal rate and extra-long lifetime
- Base material
- Steel, Stainless steel
- Product class
- Ultimate
- Grain type
- Ceramic

- Description
- Ultimate non-woven grinding discs with fibre backing (Type 27) for finishing stainless steel, aluminium and other metals
- Base material
- Aluminium, Non-ferrous metal, Stainless steel, Steel
- Product class
- Ultimate