SSH 6-22 CD cordless metal shears
New productItem #r22029403
Cordless double cut shears for fast cuts in spiral and ventilation ducts up to 4 x 0.9 mm│20 Gauge – with Hilti SSH CD blades included (Nuron battery platform)
- Material type: Flat sheet, C.L.U. profile
- Rated voltage: 21.6 V
- Tool body weight: 2.2 kg
Share
Features & Applications
Features & Applications
Features
- Ultimate versatility – high cutting capacity, five different blade types and adjustable speed make these metal shears perfect for virtually all everyday metal slitting and cutting
- Agile handling – slim, ergonomic grip, balanced body and lock-on switch offer more precision and comfort when cutting metal for extended periods
- Integrated chip clipper – easily stop the cut anywhere and clear the chip with one hand
- Faster blade changes – no spanner required to exchange cutters
- On the Nuron battery platform – cordless metal shears without compromise thanks to longer-lasting batteries, a powerful brushless motor and a range of services to keep you productive, today and tomorrow
Applications
- Cutting HVAC spiral and ventilation duct up to 4x 0.9 mm (with Hilti SSH CD blades)
- Cutting mild or galvanised steel sheet and profiles up to 2.5 mm thick – Hilti SSH CS blades recommended (multiple versions available)
- Cutting stainless steel sheet and profiles up to 1.5 mm thick – Hilti SSH CX blades recommended
- Cutting tighter radius curves or circles in sheet metal up to 1.5 mm thick – Hilti SSH CC blades recommended
- Cutting tighter radius curves or circles in sheet metal up to 1.5 mm thick – Hilti SSH CC blades recommended