NCV 4-22 Cordless concrete vibrator
New productItem #r17605928
Handheld cordless pencil concrete vibrator with brushless motor for compaction of small pours (Nuron battery platform)
- Vibration frequency: 15,000 VPM
- Head diameter: 28 mm
- Hose length: 1 m
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@a40b3fcf, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@1656b444, unit=null, value=High-performance compaction – 15,000 vibrations per minute thanks to powerful brushless motor}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@a309fd16, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@3824f0df, unit=null, value=Compact and agile – weighing under 3.5 kg including 1.2 meter whip, this pencil vibrator delivers optimum handling and easier access to tight spaces}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@ef983264, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@7ea30ad3, unit=null, value=Safer jobsites – low-noise, low-vibration operation and no trailing power cords make NCV-22 cordless concrete vibrators a great way to reduce hazards on your jobsites}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@89ba2815, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@295cf744, unit=null, value=On the Nuron battery platform – cordless tools without compromise thanks to longer-lasting batteries and a range of services to keep you productive, today and tomorrow}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@63cf198f, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@e00da48c, unit=null, value=Compact and agile – weighing under 8 lbs including 4 ft. whip, this pencil vibrator delivers optimum handling and easier access to tight spaces}], id=CHA_ADVANTAGE_05, multiValue=false, name=Advantage 05}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@7dc94fd9, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@a76a1ab0, unit=null, value=Concrete compaction in small pours to remove trapped air bubbles, excess water and increase density of concrete surface}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@d5e05994, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@8cd47f57, unit=null, value=Consolidating thin concrete slabs and small footings}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@d6f6dcfb, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@cc6da9d2, unit=null, value=Leveling and removing air bubbles in curbs and planter walls}], id=CHA_APPLICATION_03, multiValue=false, name=Application 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@22c91468, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@dc490e07, unit=null, value=Block/narrow walls}], id=CHA_APPLICATION_04, multiValue=false, name=Application 04}