NMX 6-22 Cordless paddle mixer
New productItem #r16455219
Cordless mud mixer with powerful brushless motor for mixing concrete, mortar and many other building materials (Nuron battery platform)
- Tool body weight: 3.7 kg
- No load max RPM (speed): 1: 250 rpm; 2: 425 rpm; 3: 600 rpm
- Max. torque: 52 Nm
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@370abb31, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@472dc422, unit=null, value=Mixing becomes virtually effortless – this cordless mud mixer combines a comfortable double-handle design with a high-torque brushless motor to take the hard work out of mixing compounds}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@2fc39c0e, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@ab9074e7, unit=null, value=Easy speed control – variable trigger and three speed settings help you get a consistent mix quickly (0-600 RPM)}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@1fd27b00, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@ac72e7b7, unit=null, value=Safer jobsites – cordless mixers remove the need for trailing cords on your jobsites, and the NMX 6-22 includes a safety switch to prevent accidentally switching it on}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@d5c74847, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@19851452, unit=null, value=Powerful brushless motor – perfect for mixing up to 40-litre buckets using a 120 mm paddle (max. diameter)}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@89ba2bd7, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@295cf744, unit=null, value=On the Nuron battery platform – cordless tools without compromise thanks to longer-lasting batteries and a range of services to keep you productive, today and tomorrow}], id=CHA_ADVANTAGE_05, multiValue=false, name=Advantage 05}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@405b61c1, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@95b91c8, unit=null, value=Mixing buckets of ready-mix concrete, drywall mud, mortar, stucco, grout, adhesives and filler compound}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}