NPU 100-22 Cordless knockout punch tool
New productItem #r13250416
Compact and versatile cordless hydraulic knockout tool for punching conduit-size holes through various materials (Nuron battery platform)
- Dimensions (LxWxH): 124 x 75 x 372 mm
- Punching force: 107 kN
- Punching capacity mild steel: 4" / 10 Ga steel
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@bd4ead89, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@aa7eb0ca, unit=null, value=Minimise downtime – Hilti knockout tools can access our yearly certification and free tool inspection services}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@d9567192, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@a7952de3, unit=null, value=Work more efficiently – auto-retract detects punch completion and automatically resets the ram, saving you time and helping the punching dies last longer}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@9d593d57, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@36e81cc0, unit=null, value=Upgraded handling – slim grip, 360° head rotation, LED light and good balance make the knockout tool more comfortable to use in tight spaces}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@2ec1b387, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@c4547112, unit=null, value=Open compatibility – the NPU 100-22 can be used with Hilti punching dies and most popular third-party alternatives}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@e5e33f1c, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@a0f5321f, unit=null, value=On the Nuron battery platform – cordless knock-out tools without compromise thanks to longer-lasting batteries, speed punch die sets and a range of services to keep you productive, today and tomorrow}], id=CHA_ADVANTAGE_05, multiValue=false, name=Advantage 05}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@28fbe5cb, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@d69699fe, unit=null, value=Punching holes in mild steel (up to 102 mm diameter in 3.5 mm thickness)}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@b4faa507, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@79bc20c4, unit=null, value=Punching holes in stainless steel (up to 102 mm diameter in 3.5 mm thickness)}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@f278e679, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@6dae4114, unit=null, value=Punching holes in aluminium (up to 102 mm diameter in 3.5 mm thickness)}], id=CHA_APPLICATION_03, multiValue=false, name=Application 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@77152718, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@7457957, unit=null, value=Punching holes in plastic (up to 150 mm diameter)}], id=CHA_APPLICATION_04, multiValue=false, name=Application 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@d2134f5, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@f1ec1d1c, unit=null, value=Punching holes in mild steel (up to 4” diameter in 10 gauge)}], id=CHA_APPLICATION_05, multiValue=false, name=Application 05}
Technical Data
Documents
-
- Operating Instruction NPU 100-22 (02), Italian, Hebrew, Serbian, German, Russia, Swedish, Ukrainian, French, Portuguese, Finnish, Spanish, Norwegian, Polish, Lithuanian, Latvian, Romanian, Bulgarian, Slovakian, Estonian, Croatian, Kazakh, English, Danish, Czech, Hungarian, Dutch, Greek, Slovene, [ 3.4 MB ]