Nuron GFB 6X-22 Cordless band file
New productItem #r13250332
Variable-speed cordless band file with upgraded performance and battery run time for grinding and finishing metals (Nuron battery platform)
- Rated voltage: 21.6 V
- A-weighted emission sound pressure level: 81 dB (A)
- Triaxial vibration value for angle grinding (ah,AG): 3.2 m/s²
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@8630a036, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@4d9038cb, unit=null, value=Precise speed control from 4.3 - 9.5 m/s – use higher speeds to rapidly remove materials, while lower speeds help you craft a perfect polished finish on stainless steel}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@2a7186c2, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@cc655a41, unit=null, value=Enhanced comfort and agility – slim grip, balanced weight and lock-on switch give you the precise control needed for quality metalworking}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@64e298cb, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@be45495a, unit=null, value=Open compatibility – use this cordless band file with four different arms and your preferred abrasive/finishing belts from Hilti or other brands}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@ef2f2d4f, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@cc063fd8, unit=null, value=Tool-free belt changes – minimising the time spent replacing abrasives}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@d3c7bc68, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@40e64be1, unit=null, value=On the Nuron battery platform – cordless metalworking tools without compromise thanks to longer-lasting batteries, premium abrasives and a range of services to keep you productive, today and tomorrow}], id=CHA_ADVANTAGE_05, multiValue=false, name=Advantage 05}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@d124c2b2, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@8c51f205, unit=null, value=Rough grinding – efficiently removing welding seams, burrs, rust, coatings or tarnish in difficult-to-reach corners and depths}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@8bef29bd, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@cd767b5c, unit=null, value=Fine grinding – finishing carbon and stainless steel to a smooth, uniform and attractive appearance}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@d058a4f, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@d839d08c, unit=null, value=Surface finishing – removing scratches from steel and stainless steel surfaces}], id=CHA_APPLICATION_03, multiValue=false, name=Application 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@94613c9d, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@f2238d80, unit=null, value=Mirror finishing – high-gloss polishing of stainless steel to a mirror finish}], id=CHA_APPLICATION_04, multiValue=false, name=Application 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@9e90e88c, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@493f9c73, unit=null, value=Suitable for use on stainless/carbon steel, aluminium, copper, brass and titanium}], id=CHA_APPLICATION_05, multiValue=false, name=Application 05}