NEW TO HILTI.FI?See your customised prices and shop 24/7Find out more

Grinders and sanders

Find out how our grinders and sanders are designed for increased productivity and performance when cutting or grinding concrete and metal

19 Products

Filter

New

AG 125-20SE angle grinder
Description
Brushless 2000w angle grinder with variable speed and slide switch, for cutting and grinding in metal, concrete and masonry with discs up to 125mm
Disc diameter
125 mm
Weight according to EPTA-Procedure 01/2003 without battery
2.4 kg
Max. cutting depth
34 mm
               Hilti's ATC system provides additional protection in the event the accessory binds.

New

AG 125-20D Angle grinder
Description
Brushless 2000W angle grinder with dead man’s switch for cutting and grinding in metal, concrete, and masonry with discs up to 125mm
Disc diameter
125 mm
Weight according to EPTA-Procedure 01/2003 without battery
2.4 kg
Max. cutting depth
34 mm
               Hilti's ATC system provides additional protection in the event the accessory binds.
AG 150-20SE Angle grinder
Description
Variable speed angle grinder with slide switch, for cutting and grinding in metal, concrete, and masonry with discs up to 150mm (2000w)
Disc diameter
150 mm
Weight according to EPTA-Procedure 01/2003 without battery
2.5 kg
Max. cutting depth
46 mm
               Hilti's ATC system provides additional protection in the event the accessory binds.
AG 150-20D Angle grinder
Description
Brushless 2000W angle grinder with dead man’s switch for cutting and grinding in metal, concrete, and masonry with discs up to 150mm
Disc diameter
150 mm
Weight according to EPTA-Procedure 01/2003 without battery
2.5 kg
Max. cutting depth
46 mm
               Hilti's ATC system provides additional protection in the event the accessory binds.

Nuron

Nuron AG 4S-22 Cordless angle grinder (125 mm)
Description
Cordless brushless angle grinder with adjustable speed for everyday cutting and grinding with discs up to 125 mm (Nuron battery platform)
Rated voltage
21.6 V
Disc diameter
125 mm
Max. cutting depth
34 mm

Nuron

Nuron AG 5D-22 Cordless angle grinder (125 mm)
Description
Cordless brushless angle grinder with dead man's switch for everyday cutting and grinding with discs up to 125 mm (Nuron battery platform)
Rated voltage
21.6 V
Disc diameter
125 mm
Tool body weight
2.1 kg

Nuron

Nuron AG 6D-22 Cordless angle grinder (125 mm)
Description
Powerful cordless angle grinder with brushless motor, SensTech control and advanced safety features for discs up to 125 mm (Nuron battery platform)
Rated voltage
21.6 V
Disc diameter
125 mm
Tool body weight
2 kg
AG 125-13S Angle grinder
Description
1300W angle grinder with long-lasting carbon brush, for cutting and grinding with discs up to 125 mm
Disc diameter
125 mm
Weight according to EPTA-Procedure 01/2003 without battery
2.5 kg
Max. cutting depth
34 mm
               Hilti's ATC system provides additional protection in the event the accessory binds.
               Smart Power provides electronic power management to deliver consistent tool performance under varying load.

Nuron

Nuron AG 6D-22 Cordless angle grinder (150 mm)
Description
Powerful cordless angle grinder with brushless motor, SensTech control and advanced safety features for discs up to 150 mm (Nuron battery platform)
Rated voltage
21.6 V
Disc diameter
150 mm
Tool body weight
2 kg
AG 230-24D Angle grinder
Description
2400W angle grinder with dead man's switch, rotatable grip and long-lasting carbon brush, for discs up to 230 mm
Disc diameter
230 mm
Weight according to EPTA-Procedure 01/2003 without battery
6.5 kg
Max. cutting depth
68 mm
               Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
               Hilti's ATC system provides additional protection in the event the accessory binds.
               Smart Power provides electronic power management to deliver consistent tool performance under varying load.
AG 230-27DB Angle grinder
Description
2700W angle grinder with dead man’s switch, rotatable grip and brake, for discs up to 230 mm
Disc diameter
230 mm
Weight according to EPTA-Procedure 01/2003 without battery
6.8 kg
Max. cutting depth
68 mm
               Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
               Hilti's ATC system provides additional protection in the event the accessory binds.
               Smart Power provides electronic power management to deliver consistent tool performance under varying load.

Nuron

DGH 130-22 Cordless concrete grinder
Description
Cordless concrete grinder with brushless motor for grinding concrete joints and finishing surfaces (Nuron battery platform)
Rated voltage
22 V
Disc diameter
125 mm
Tool body weight
2 kg
               Smart Power provides electronic power management to deliver consistent tool performance under varying load.
DGH 150 Concrete grinder
Description
Concrete grinder for heavy-duty grinding, roughening concrete and removing paint and coatings
Weight according to EPTA-Procedure 01/2003 without battery
5.6 kg
Base material
Concrete, Coatings, Adhesive, Epoxy, Cement
No load RPM
gear 1: 4400 rpm; gear 5: 7000 rpm
               Smart Power provides electronic power management to deliver consistent tool performance under varying load.
This product is designed for dry drilling.
DGH 130 Concrete grinder
Description
Concrete grinder for grinding and finishing of wall surfaces
Weight according to EPTA-Procedure 01/2003 without battery
2.54 kg
Base material
Concrete, Cement
No load RPM
gear 1: 3000 rpm; gear 2: 4100 rpm; gear 3: 5200 rpm; gear 4: 6400 rpm; gear 5: 7400 rpm; gear 6: 8700 rpm
This product is designed for dry drilling.

Nuron

Nuron GFB 6X-22 Cordless band file
Description
Variable-speed cordless band file with upgraded performance and battery run time for grinding and finishing metals (Nuron battery platform)
Rated voltage
21.6 V
A-weighted emission sound pressure level
81 dB (A)
Triaxial vibration value for angle grinding (ah,AG)
3.2 m/s²

Nuron

Nuron GTB 6X-22 Cordless tube belt sander
Description
Variable-speed cordless tube belt sander with upgraded performance and battery run time for grinding and finishing tubular metals (Nuron battery platform)
Rated voltage
21.6 V
Dimensions (LxWxH)
503 x 193 x 332 mm
A-weighted emission sound pressure level
79 dB (A)

Nuron

Nuron GPB 6X-22 Cordless burnisher
Description
Variable-speed cordless burnishing tool with upgraded performance and battery run time for grinding and finishing metals (Nuron battery platform)
Rated voltage
21.6 V
No load RPM
gear 5: 2450 rpm; gear 6: 2750 rpm
Dimensions (LxWxH)
361 x 212 x 191 mm

Nuron

Nuron GDG 6-22 Cordless die grinder
Description
Variable-speed cordless die grinder with powerful brushless motor and extra run time for metal fabrication and architectural metalworking (Nuron battery platform)
Rated voltage
21.6 V
No load RPM
gear 5: 19000 rpm; gear 6: 25000 rpm
Dimensions (LxWxH)
403 x 76 x 110 mm

New

DWS 225 Long-neck sander
Description
Long-neck random orbital drywall sander with variable-speed brushless motor and dust extraction (supplied with bag and extension pole)
Sanding plate diameter
225 mm
Weight according to EPTA-Procedure 01/2003 without battery
3.5 kg
Speed of oscillation - range
4000 - 8000 rpm