BX 3-ME (02) Cordless fastening tool
New productItem #r8843642
22V cordless nailer for electrical and mechanical applications
- Dimensions (LxWxH): 473 x 134 x 280 mm
- Tool body weight: 3.331 kg
- Fastener intake: Collated
Share
Features & Applications
Features & Applications
Features
- Second generation of Hilti’s combustion-free direct fastening technology – for high-quality, more reliable fastening on concrete, steel and some types of solid masonry
- Combustion-free operation – no gas cans or powder cartridges to store and dispose of
- Drives up to 800/500/400 fasteners with a single battery charge (depending on B22 battery model - 5.2 Ah, 3.0 Ah or 2.6 Ah)
- Can be used with collated and single nails, such as threaded studs – magazine capacity of 20 nails
- Engineered for high productivity – fastening rate of 1.3 nails per second
Applications
- Fastening cables and conduits to floors, walls and ceilings – on concrete, solid masonry or steel
- Fastening various light electrical installations to floors, walls and ceilings on concrete, solid masonry or steel
- Fastening heating pipes to floors on concrete
- Suitable for various light-duty fastening applications on concrete, solid masonry or steel
- Fastening metal stud/track for plasterboard walls to floors, walls and ceilings on concrete, solid masonry or steel – use of the IF nailer nose is recommended
Services
Hilti Tool Service
3 days or free
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After the no-cost period, repair costs are capped
- 3-month no-cost period after each repair
- One click or call is all it takes – we do the rest
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Theft coverage helps to reduce financial risk and unexpected expenses.
- Individual labels and online visibility provide tool fleet transparency
- High-performing tools and latest technology help to increase jobsite productivity.