BX 3 02 Fastening tool
New productItem #r7775899
22V cordless nailer for interior finishing applications
- Dimensions (LxWxH): 474 x 134 x 368 mm
- Tool body weight: 3.478 kg
- Fastener intake: Collated
Share
Features & Applications
Features & Applications
Features
- Second generation of Hilti's combustion-free direct fastening technology – for high-quality, reliable fastening on concrete, steel and some types of solid masonry
- Combustion-free operation – no gas cans or powder cartridges to store and dispose of
- Drives up to 800/500/400 fasteners with a single battery charge (depending on B22 battery model - 5.2 Ah, 3.0 Ah or 2.6 Ah)
- Magazine capacity of 30 nails
- Engineered for high productivity – fastening rate of 1.3 nails per second
Applications
- Fastening metal stud/track for plasterboard walls to floors, walls and ceilings on concrete, solid masonry or steel
- Fastening mesh, membranes or foil with special washer holders to concrete walls
- Fastening wall tie connections to concrete, solid masonry or steel – use of the special washer holder is recommended
- Suitable for various light-duty fastening applications on concrete, solid masonry or steel
- Fastening cables, conduits or various light electrical installations – use of the ME nailer nose is recommended