Nuron BX 3-L-22 Cordless concrete nailer (longer nails)
New productItem #r13250341
Nuron battery-powered cordless nailer for longer nails (max. 36 mm│1-13/32") when fastening drywall track and light-duty materials to concrete, steel and masonry
- Dimensions (LxWxH): 474 x 134 x 370 mm
- Tool body weight: 3.514 kg
- Fastener intake: Collated
Share
Features & Applications
Features & Applications
Features
- Fully electric nailer with 30-nail magazine developed specifically for drywall contractors – BX 3-L-22 can replace your gas-actuated tools for laying track with lower noise, recoil, maintenance and no gas costs or user certification
- Uncompromised cordless performance – drive up to 850 nails per charge thanks to revolutionary Nuron batteries and the more efficient brushless motor
- Smart features – the tool automatically primes for the first fastening when you pick it up. Active troubleshooting via the ON!Track app and a nail refill indicator also help you avoid downtime on the jobsite
- Engineered for better handling – contoured grip, short stroke and LED light help you work more comfortably when driving hundreds of nails per day
- Nuron battery platform – cordless fastening tools without compromise thanks to longer-lasting batteries, premium fasteners and a range of services to keep you productive, today and tomorrow
Applications
- Fastening drywall track to concrete and steel
- Fastening wood to concrete – modified magazine for use with longer nails (max. length 36 mm)
- Fastening membranes, mesh and sheeting to concrete
- Fastening cables and conduits to concrete and steel
- Fastening wood to concrete – modified magazine for use with longer nails (max. length 1-13/32")