PM 20-CGE High-precision plumb and cross line laser
New productItem #r13693126
High-precision green beam combi-laser with 2 lines and 5 points for plumbing, levelling, aligning and squaring
- Accuracy: ±2 mm at 10 m
- Max. operating distance (diameter): 40 m (lines), 100 m (lines, with receiver)
- Maximum operating time: 8 h
Share
Features & Applications
Features & Applications
Features
- Higher laser precision – for levelling and plumbing tasks with strict tolerances, such as elevator installation, façade or metal fabrication
- High-speed layout – compact, self-levelling cross line laser with one-button operation so you can get started with minimal setup time
- Better visibility up to 20 m – equipped with green beam for easier use indoors and in bright light
- Ultimate versatility – laser cross, five dots and slope mode make this line laser level suitable for virtually all alignment and layout work, even on inclines
- Built for jobsite conditions – IP 54 rated protection against dust and moisture, and Class 2 laser which requires no special precautionary measures
Applications
- Vertical alignment of elevator rails
- Checking, transferring and aligning reference points in elevator shafts or on façades
- Levelling and aligning elevator doors and façade elements
- Transferring fastening points from floors to ceilings (laser plumb bob)
- Transferring reference heights