Laser layout tools
Explore our range of lasers, optical levels, and other standard layout tools designed for intuitive leveling, squaring, and alignment tasks
17 Products
Filter

Nuron
- Description
- Robust exterior rotary laser level with automatic functions for long-distance leveling, aligning, sloping and squaring (Nuron battery platform)
- Accuracy
- ±1.5 mm at 30 m
- Laser class
- <4.85 mW, 620-690 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)
- Self-levelling range at room temperature
- ±5(± 8.7%) °


- Description
- Robust interior rotary laser level with highly visible green beam and automatic functions for leveling, aligning, sloping and squaring (Nuron platform)
- Accuracy
- ±1.5 mm at 30 m
- Laser class
- <4.85 mW, 510-530 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)
- Self-levelling range at room temperature
- ±5(±8.7%) °


Nuron
- Description
- High visibility self-leveling laser with 3 green 360° lines and 15+ hours of run time for leveling, aligning, squaring, and plumbing (Nuron battery platform)
- Accuracy
- ±3 mm at 10 m
- Max. operating distance (diameter)
- 80 m (lines), 130 m (lines, with receiver)
- Battery type
- 22 V


New
- Description
- Multi-line laser with 3 green 360° lines for plumbing, levelling, aligning and squaring
- Accuracy
- ±3 mm at 10 m
- Max. operating distance (diameter)
- 40 m (lines), 100 m (lines, with receiver)
- Self-levelling range at room temperature
- -4.0/ +4.0° °


- Description
- Multi-line laser with 3 green lines for plumbing, levelling, aligning and squaring
- Accuracy
- ±2 mm at 10 m
- Max. operating distance (diameter)
- 40 m (lines), 100 m (lines, with receiver)
- Self-levelling range at room temperature
- -3.0/ +3.0° °


- Description
- Green beam combi-laser with 2 queues and 4 points for plumbing, leveling, aligning and squaring
- Accuracy
- ±3 mm at 10 m
- Max. operating distance (diameter)
- 40 m (lines), 100 m (lines, with receiver)
- Maximum operating time
- 8 h

- Description
- Green beam combi-laser with 2 queues and 4 points for plumbing, leveling, aligning and squaring (12V battery platform)
- Accuracy
- ±3 mm at 10 m
- Max. operating distance (diameter)
- 40 m (lines), 100 m (lines, with receiver)
- Maximum operating time
- 33 h

- Description
- High-precision green beam combi-laser with 2 queues and 4 points for plumbing, leveling, aligning and squaring
- Accuracy
- ±2 mm at 10 m
- Max. operating distance (diameter)
- 40 m (lines), 100 m (lines, with receiver)
- Maximum operating time
- 8 h

- Description
- Green point laser with 2 high-visibility dots for transferring points vertically and establishing plumb
- Accuracy
- ±3 mm at 10 m
- Max. operating distance (diameter)
- 40 m (points)
- Maximum operating time
- 60 h

- Description
- High-precision plumb laser with 2 points and red beam
- Accuracy
- ±1.5 mm at 10 m
- Max. operating distance (diameter)
- 30 m (points)
- Maximum operating time
- 50 h


- Description
- Green line laser with 2 high-visibility beams for levelling and aligning
- Accuracy
- ±3 mm at 10 m
- Max. operating distance (diameter)
- 40 m (lines), 100 m (lines, with receiver)
- Maximum operating time
- 8 h

- Description
- Line laser with 2 lines for levelling, aligning and squaring with red beam
- Accuracy
- ±3 mm at 10 m
- Max. operating distance (diameter)
- 20 m (lines), 60 m (lines, with receiver)
- Maximum operating time
- 14 h


- Description
- Pipe laser with auto-alignment function, green beam and remote control for faster, more accurate levelling and aligning of pipes
- Laser class
- Class 3R (EN 60825), 510-530 nm, <4.5 mW
- Inclination setting X-axis - range
- -15 - 40 %
- IP protection class
- IP X8

- Description
- Outdoor rotary laser level with automatic vertical alignment and dual slope dial-in functions for levelling, aligning, grading and squaring tasks
- Accuracy
- ±0.5 mm at 10 m
- Operating range with laser receiver (diameter)
- 2 - 600 m
- Laser class
- <4.85 mW, 620-690 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)


- Description
- Robust outdoor rotary laser level for horizontal levelling
- Accuracy
- ±0.5 mm at 10 m
- Operating range with laser receiver (diameter)
- 2 - 600 m
- Laser class
- <4.85 mW, 620-690 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)


- Description
- Outdoor rotating laser level with automatic vertical alignment and dial-in slope functions
- Accuracy
- ±0.5 mm at 10 m
- Operating range with laser receiver (diameter)
- 2 - 500 m
- Laser class
- <4.85 mW, 620-690 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)


- Description
- Theodolite for levelling and aligning structural components and slopes with 30x magnification
- Magnification
- 30 x
- Compensator type
- 1 Axis liquid
- IP protection class
- IP 55 (EN 60529)