NEW TO HILTI.FI?See your customised prices and shop 24/7Find out more

Firestop devices and sleeves

Explore our pre-formed firestop sleeves and cast-in devices, designed for easier installations and inspections when firestopping cable and pipe penetrations

3 Products

Filter
CFS-SL GA Extended Speed Sleeve
Description
Pathway device for high-traffic cabling with optimal airflow control
Reaction to fire class (EN 13501-1)
E
Product class
Ultimate
Application temperature range
-5 - 50 °C
               This product provides seismic resistance.
               Products in this group provide high smoke and gas resistance.
CFS-SL GP


Description
Stud- or surface-mounted gangplate to increase the capacity of firestop speed sleeves and simplify cable management
Maximum wall thickness
300
Product class
Ultimate
Application temperature range
-5 - 50 °C
CFS-CID Firestop cast-in device
Description
One-step firestop cast-in solution for pipe floor penetrations
Approvals
EN 13501-2: 2007+A1:2009, EN 1366-3:2009
Height
250 mm
Base materials
Concrete
               Products in this group provide high smoke and gas resistance.
               This product provides high resistance to mould and mildew.