CFS-T S Cable modules (STRF)
New productItem #r9746723
Modules to seal cables within transit frames which penetrate switch cabinets
- Free from: Halogen (halogen content <= 0.1 weight %)
- Application temperature range: -20 - 50 °C
- Reaction to fire class (EN 13501-1): E
Share
Features & Applications
Features & Applications
Features
- Simplified inventory management – only 4 different modules are needed to cover all cable diameters from 3 to 33 mm
- Time-saving installation thanks to module interlinking, especially where cables run vertically through switch cabinets
- Colour-coded adapter system to make inspection easier and more reliable
Applications
- Sealing cables within transit frames which penetrate switch cabinets