Cable transit frames and penetration sealing systems
Seal cable penetrations with our modular firestop solutions, designed to create water-, smoke- and gas-tight barriers in energy and industry projects both onshore and offshore
7 Products
Filter
![CFS-T SS transit frames](https://productdata.hilti.com/APQ_HC_f600/L047239.jpg)
- Description
- Transit frames for fitting firestop modules to seal cable/pipe penetrations – can be welded to steel bulkheads and decks
- Cable diameter - range
- 3 - 99 mm
- Free from
- Halogen (halogen content <= 0.1 weight %)
- Application temperature range
- -20 - 50 °C
![Products in this group provide high smoke and gas resistance.](https://productdata.hilti.com/APQ_HC_f300/BC_Picto_Gas_PDP.jpg)
![CFS-T SBF Transit frame](https://productdata.hilti.com/APQ_HC_f600/L123499.jpg)
- Description
- Transit frame to hold firestop modules for sealing cable/pipe penetrations through concrete, masonry and steel
- Application temperature range
- -20 - 50 °C
- Product class
- Standard
![CFS-T SL sleeves](https://productdata.hilti.com/APQ_HC_f600/L057308.jpg)
- Description
- Sleeves for fitting plugs to seal round cable/pipe penetrations – for use with CFS-T RR and CFS-T RRS plug seals
- Free from
- Halogen (halogen content <= 0.1 weight %)
- Application temperature range
- 50 - -20 °C
![CFS-T cable module](https://productdata.hilti.com/APQ_HC_f600/L047278.jpg)
- Description
- Modules to seal cables/pipes within a transit frame when high water- and gas-tightness and fire-resistance are required
- Approvals
- UL
- Free from
- Halogen (halogen content <= 0.1 weight %)
- Application temperature range
- 50 - -20 °C
![CFS-T FB filler module](https://productdata.hilti.com/APQ_HC_f600/L047251.jpg)
- Description
- Filler modules for sealing unused space within transit frames when high water- and gas-tightness and fire-resistance are required
- Approvals
- UL
- Free from
- Halogen (halogen content <= 0.1 weight %)
- Application temperature range
- 50 - -20 °C
![CFS-T RR](https://productdata.hilti.com/APQ_HC_f600/L047269.jpg)
- Description
- Plug seal for fitting modules to seal multiple cables/pipes in round penetrations
- Approvals
- UL
- Free from
- Halogen (halogen content <= 0.1 weight %)
- Application temperature range
- 50 - -20 °C
![CFS-T Cable Module](https://productdata.hilti.com/APQ_HC_f600/L111032.jpg)
- Description
- Fixed size modules to seal cables within a transit frame when high water- and gas-tightness and fire-resistance are required
- Free from
- Halogen (halogen content <= 0.1 weight %)
- Application temperature range
- -20 - 50 °C