CFS-T Cable Module
New productItem #r9268527
Fixed size modules to seal cables within a transit frame when high water- and gas-tightness and fire-resistance are required
- Application temperature range: -20 - 50 °C
- Free from: Halogen (halogen content <= 0.1 weight %)
Share
Features & Applications
Features & Applications
Features
- Each module is used to accommodate a specific cable diameter for quicker, easier and faster sealing of each cable
- Improve efficiency – when you don't need the flexibility of cable modules with adapter inlays, switch to these fixed-size modules to save prep time and avoid waste
Applications
- Sealing penetrations in shipbuilding and offshore applications
- Sealing penetrations in wind power structures
- Telecom, data centres, downstream (oil and gas), petrochemical, control rooms, healthcare, emergency power and transmission towers