CFS-T anchor plate sets
New productItem #r5468
Anchor plate sets to secure cable modules within a transit frame and increase pressure-tightness
- Approvals: UL
- Application temperature range: -20 - 50 °C
- Free from: Halogen (halogen content <= 0.1 weight %)
Share
Features & Applications
Features & Applications
Features
- Sealing against static and dynamic pressure
- Easier installation of modules and insertion of the wedge seal
- Anchor plates available in galvanised steel, stainless steel grade 1.4301 (AISI 304) or aluminium
- Fixing anchor plates available in galvanised steel or stainless steel grade 1.4301 (AISI 304)
Applications
- Penetrations in shipbuilding and offshore applications
- Penetrations in wind power structures
- Use one anchor plate between each row of modules and also to secure the CFS-T WD 120 wedge
- Telecoms, data centre, downstream (oil and gas), petro-chem, control rooms, health care, emergency power, transmission towers
![CCS LOGO_APC_70x50](/medias/sys_master/images/h28/h7b/10048878477342.png)