Accessories for firestop & fire protection
Find all the accessories you need to complete your firestop and fire protection installations – designed to save lives, protect assets and improve building performance
13 Products
Filter

- Description
- Accessory for CFS-C EL endless firestop collars
- Dispenser category
- N/A

- Description
- Fastening hook for use when installing compatible firestop collars
- Dispenser category
- N/A

- Description
- Stud- or surface-mounted gangplate to increase the capacity of firestop speed sleeves and simplify cable management
- Maximum wall thickness
- 300
- Product class
- Ultimate
- Application temperature range
- -5 - 50 °C

- Description
- Modular and flexible extension tubes for firestop cast-in devices with height adjustment in various slabs
- Height
- 150 mm
- Base materials
- Concrete
- Application temperature range
- -5 - 50 °C

- Description
- Anchor plate sets to secure cable modules within a transit frame and increase pressure-tightness
- Approvals
- UL
- Free from
- Halogen (halogen content <= 0.1 weight %)
- Application temperature range
- -20 - 50 °C

- Description
- Wedge compression kit for quickly and easily forming a tight, effective seal within cable transit frames
- Approvals
- UL
- Free from
- Halogen (halogen content <= 0.1 weight %)
- Application temperature range
- -20 - 50 °C

- Description
- Module squeezer to temporarily pre-compress cable modules, creating space to quickly and easily insert a compression wedge
No technical data available

- Description
- Identification signage for firestop installations, making them uniquely identifiable for monitoring and inspection purposes using Hilti Documentation Manager software
- Height
- 38 mm
- Dispenser category
- N/A
- Length
- 44 mm

- Description
- Identification signage for firestop installations, making them uniquely identifiable for monitoring and inspection purposes using Hilti Documentation Manager software
- Dispenser category
- N/A