S-DS14B M1 Sharp-point fiberboard screws
New product
Premium
Item #r5523964
Collated fibreboard screw (phosphate-coated) for the SD-M 1 or SD-M 2 screw magazine – for fastening fibreboard to wood or metal
- Screw head type: Countersunk
- Screw drive/recess type: PH #2
- Product class: Premium
Share
Features & Applications
Features & Applications
Features
- Engineered for high productivity with virtually no waste – CE-approved and EN 14566-tested for quality and consistency
- Designed for use with SD-M 1 and SD-M 2 magazines and SD 5000-A22, SD 5000, SD 6000 and SD 2500 drivers
- High fastening frequency – get more done in less time
- Hilti has full control of the manufacturing process – delivering reliable, consistent quality
- Collated screws for high-speed plasterboard installation with the SD-M 1 and SD-M 2 screw magazines
Applications
- Fastening gypsum-fibre panels to metal substructures (up to 0.88 mm)
- Fastening gypsum-fibre panels on wood substructures
- Fastening Fermacell boards to wood or metal substructures (up to 0.88 mm)