S-DD 01 Y M Self-drilling drywall screws
New product
Premium
Item #r4628
Collated drywall screw (yellow chromate coating) for the SMD 57 screw magazine – for fastening plasterboard to metal
- Screw head type: Bugle head
- Screw drive/recess type: PH #2
- Collated: Yes, compatible with SMD57 screw magazine
Share
Features & Applications
Features & Applications
Features
- Engineered for high productivity with virtually no waste – CE-approved and EN 14566-tested for quality and consistency
- Designed for use with the SMD 57 magazine and SD 5000-A22, SD 5000, SD 6000 and SD 2500 drivers
- Easy to drive due to excellent drilling capability
- Hilti has full control of the manufacturing process – delivering reliable, consistent quality
- Low contact pressure – for more comfortable, less tiring screwdriving
Applications
- Fastening plasterboard to metal substructures (0.88-2.25 mm)
- Fastening hard boards to metal substructures (0.88-2.25 mm)