S-MS 31PS Self-drilling sheet metal screws
New product
Premium
Item #r10986237
Self-drilling screw (A2 stainless steel) with washer for chipless fastening of thin metal sheets (up to 2x 1.0 mm)
- Base materials: Carbon steel, Aluminium
- Environmental conditions: Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
- Length: 20 mm
Share
Features & Applications
Features & Applications
Features
- Self-drilling screw for fast assembly in one step
- Fast and sharp screw tip for chipless fastening and no work for cleaning metal chips
- Pan head for improved aesthetics and better accessibility in tight spaces
- Attractive final appearance – screw head can be coloured to match the façade
- Perfect Sealing (PS) feature – specially engineered geometry below the head which prevents over-compression of the EPDM washer, helping to reliably seal out water
Applications
- Fastening thin metal sheets (up to 2x 1.0 mm)
- Stainless steel (A2) for fastening in mildly corrosive environments
- Fastening overlap joints between profile metal sheets and sandwich panels
- For applications requiring water-resistant fastenings - 12mm washer included
- Fastening aluminium to steel or aluminium substructures
For approval or certificate information, please see individual items.