S-MD 35 PS Self-drilling metal screws
New productItem #r10383162
Self-drilling pan head screw (A2 stainless steel) with 12 mm washer for thick metal-to-metal fastenings (up to 15 mm)
- Base materials: Carbon steel, Aluminium
- Environmental conditions: Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
- Length: 40 mm
Share
Features & Applications
Features & Applications
Features
- Self-drilling screw for fast assembly in one step
- Pan head for improved aesthetics and better accessibility in tight spaces
- EPDM rubber washer – creates a more reliable seal against water
- For more reliable and corrosion-resistant fastenings
Applications
- Thick metal-to-metal connections (up to 15 mm)
- Fastening steel or aluminium sheet metal and profiles to steel or aluminium substructures, with or without intermediate insulation layer
- Stainless steel (A2) for fastening in mildly corrosive environments
- Fastening aluminium to steel substructures, e.g. for aluminium façade systems
For approval or certificate information, please see individual items.