S-MD 31 LPS Self-drilling metal screws
New productItem #r10382454
Self-drilling pan head screw (A2 stainless steel) with 12 mm washer for thin metal-to-metal fastenings (up to 4.0 mm)
- Base materials: Carbon steel, Aluminium
- Environmental conditions: Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
- Screw head diameter: 12 mm
Share
Features & Applications
Features & Applications
Features
- Self-drilling screw for fast assembly in one step
- Pan head for improved aesthetics and better accessibility in tight spaces
- EPDM rubber washer – creates a more reliable seal against water
- For more reliable and corrosion-resistant fastenings
- For reliable fastenings with defined load values
Applications
- Thin metal-to-metal connections (up to 4 mm)
- Fastening steel or aluminium sheet metal and profiles to steel or aluminium substructures, with or without intermediate insulation layers
- Stainless steel (A2) for fastening in mildly corrosive environments
- Watertight fastenings – 12 mm washer included
- Fastening aluminum or steel to steel or aluminum substructures, e.g. for aluminum façade systems
For approval or certificate information, please see individual items.