X-EKB FR/FWI Fire-resistant cable clasp with nail
New product
Ultimate
Item #r1685
Flame-retardant cable clasp with pre-mounted, ultimate-performance nail for fastening cables to tough concrete using powder-actuated tools
- Application: Cable Fastenings
- Material: Polyamide (PA), Halogen-free, Flame-retardant according to EN 60695-2-11 at 960°C, Flame-retardant according to IEC 60695-2-11 at 960°C, Flame-retardant according to VDE 0471 part 2-11 at 960°C, Flame-retardant according to UL 94 (HB), Flame-retardant according to UL 94 (V-0), UV-resistant (fair)
- For use with (tools): DX 2, DX 351, DX 460, DX 5, DX 6
Share
Features & Applications
Features & Applications
Features
- Quick, cost-efficient fastening of cables
- Convenient fastening on ceilings using the pole tool extension system
- Virtually dust-free solution for fastening overhead
- Material property inhibits the spread of fire and toxic fumes
- Stop function for controlled fastener driving
Applications
- Installing cables flat on concrete
- Securing electrical cables to concrete