X-FCM-F HL High load grating fastener disc (duplex coated)
New product
Ultimate
Item #r16389935
Duplex coated high load grating fastener disc for fixing floor grates with threaded studs in mildly corrosive environments
- Application: Grating
- Approvals: ABS, BV, DNV, GL, LR
- For use with (tools): DX 460, DX 5, DX 6
Share
Features & Applications
Features & Applications
Features
- Labour-saving grating installation – fewer steps than traditional grating clamps and welding
- Approvals and certificates – technical data, test reports and approvals available
- No surface rework needed – when fastening grating to steel with S-BT and X-BT threaded studs
- Durable hold – locking tabs on the disc help to prevent loosening or spinning
- Reduce trip hazards – non-slip surface and minimized protrusion on walkway gratings when correctly installed
Applications
- Fastening grating to steel in mildly corrosive C3 environments, such as power plants, industrial facilities and mining
- For gratings exposed to high tensile loads such as trolley zones
- Fastening steel grating
- Fastening fiber-reinforced plastic (FRP) grating
- Grating fastener disc for use with M8 threaded studs