- Etusivu
- Electricians Tools | Power Tools For Electricians
Electricians Tools
View our best tools for electricians, including cordless power tools.

TE 6-22 cordless rotary hammer
- SDS plus connection
- Comprehensive safety features
- Hammer drilling range: 4-28mm
- Chipping function
TE 4-22 Cordless rotary hammer
- Compact but highly capable
- Faster drilling
- Improved comfort
- Comprehensive safety features
- Active Vibration Reduction (AVR) makes the tool less tiring to use
SF 6H-22 cordless hammer drill driver
- High-speed, high-torque cordless drill driver
- Uncompromised cordless performance
- Built to last
- Advanced safety features – Active Torque Control (ATC)
BX 3-ME-22 Cordless Concrete Nailer
- Developed specifically for electrical contractors
- Uncompromised cordless performance
- More consistent fastening quality
- Smart features
- Engineered for better handling
SID 4-22 cordless impact driver
- Brushless motor
- LED lights around the chuck
- Extra-compact size – at just 134 mm
- Maximum torque: 186 Nm

SMT 6-22 Multi Tool
- Ergonomic grip
- OPM range: 10,000-20,000
- Starlock MAX compatible
- LED light

VC 10-22 Cordless vacuum (M class )
- High-suction
- Built for mobility
- Bluetooth® remote control
- Wet and dry vacuum

SR 4-22 one-handed reciprocating saw
- Low weight, one-handed design
- Cutting in the hardest-to-reach spots
- Durable and low maintenance
- Rapid, smooth cutting

PM 2-LG green line laser
- Better visibility for better productivity
- Accuracy: ±3 mm at 10 m
- Extreme ease of use
- Low battery alert
Cordless circular saw SC 4MR-22
- One-handed design – one of the most agile and light metal circular saws ever made by Hilti
- Higher productivity on your jobsites
- On the Nuron battery platform
- Compact design

AG 4S-22 cordless angle grinder
- Disc diameter: 125 mm
- Max. cutting depth: 34 mm
- Speed control
- Suitable for stainless steel

SL 2-22 cordless LED work light
- Multiple attachment options
- Suitable for use in confined spaces
- Brightness: 500 lm
- Inspection of surface finishes
DCH 150-SL Wall Chaser
- Purpose-built wall chaser engineered for maximum productivity
- Capable of slitting channels up to 50x50 mm with 150 mm slitting discs
- Robust design and durable motor
- Ergonomic handle design
- Virtually dust-free when used with a compatible Hilti vacuum cleaner

Why buy Nuron
- Power around 80 tools with a single battery
- More work-per-charge
- Built-in battery diagnostics
- New and improved safety features
- Last charged location*
Choose the right tools for electricians
As an electrician, you need to have complete trust in your equipment for the job in hand. Not only does it help to guarantee your safety, but it also ensures smooth completion of tasks on site. This could include electrician tools for anything including chasing a plug socket, installing switches, cutting drywall, installing cable, managing conduits and more.
The products displayed are some of our best tools for electricians that we’ve featured and are just a selection of what we have to offer. As a leading brand we have a host of different options available to cover a range of tasks if you’re in the trade, so you can be confident that our tools will help you across any jobsite.
Our best Nuron power tools for electricians
With selected tools on the Nuron range, you get power tools without compromise thanks to longer-lasting batteries, time-saving accessories, and a range of services to keep you productive, today and tomorrow. So, if it’s fastening in concrete, making openings in plasterboard, installing a cabinet or more, we’ve got you covered. As these tools run on the same battery platform, switching between kit in your tool park couldn’t be easier – with the added bonus of a fully cordless approach on your jobsite.
In addition to safety features on our tools such as Active Torque Control and Active Vibration Reduction, our add-on vacuum accessories to reduce dust and portable lamps also mean you can work in a safer environment.
So even if you're working on smaller tasks like testing voltage, checking insulated wiring or using wire strippers, we can help you get the job done.
View more cordless tools or our range of compatible batteries and chargers
*Fleet subscription and charger module required