NEW TO HILTI.FI?See your customised prices and shop 24/7Find out more

Metal, wood and other material drill bits

Show me metal and wood drill bits for drill drivers and impact drivers, optimised for drilling a wide variety of holes in metal, wood and drywall

42 Products

Filter
HSS G Drill bit
Description
Premium HSS precision-ground drill bit for drilling small holes into steel ≤900 N/mm², compliant with DIN 338 / 340
Connection end
Smooth shank
DIN
DIN 338
HSS-G Drill bit set
Description
Set of premium HSS precision-ground drill bits for drilling small holes into steel ≤900 N/mm², compliant to DIN 338 / 340
Connection end
Smooth shank
DIN
DIN 338
HSS-R Drill bit


Description
Standard HSS roll-forged drill bit for drilling small holes into steel ≤400 N/mm², similar to DIN 338 / 340
Product class
Standard
Connection end
Smooth shank
DIN
DIN 338
HSS-R Drill bit set


Description
Set of standard HSS roll-forged drill bits for drilling small holes into steel ≤400 N/mm², similar to DIN 338 / 340
Product class
Standard
Connection end
Smooth shank
DIN
DIN 338
HSS-TB SQ Tap bit


Description
Square shank tapping bit for cutting threads in steel ≤700 N/mm², threads compliant with DIN 371
Product class
Premium
Connection end
Square shank
DIN
DIN 371
HSS-TB SQ Tap bit set


Description
Square shank tapping bit set for cutting threads in steel ≤700 N/mm², threads compliant with DIN 371
Product class
Premium
Connection end
Square shank
DIN
DIN 371
HSS-CB Countersink drill bit
Description
Countersink bit for countersinking and deburring holes in metal compliant with DIN 335
Connection end
Smooth shank
Product class
Premium

New

HSS Step drill bit


Description
HSS step drill bit with 3-flat shank for faster drilling of holes in metal using a drill driver
Connection end
Hexagonal
Base material
Steel, Cast iron, Non-ferrous metal, Plastic, Plexiglass
Application
Drilling in steel and sheet metal

New

Impact-ready step drill bit


Description
Impact-ready step drill bit with HEX shank and advanced coating for max-speed drilling of holes in metal using an impact or drill driver
Connection end
1/4 in hexagonal
Base material
Stainless steel, Steel, Cast iron, Non-ferrous metal
Application
Drilling in steel and sheet metal, Drilling in Stainless Steel and Alloyed Steel

New

TX-BT 4.7/7 Stepped drill bit
Description
Stepped drill bit for pre-drilling holes for new-generation X-BT fasteners
Base materials
Steel
Minimum thickness of base material (steel)
8 mm

New

HS-MU Hole saw set
Description
Tool case for Hilti hole saws, available empty or as a ready-to-use sets for different purposes
Base material
Multiple materials, Metal, Wood, Drywall, Plastic
Working mode
Drilling
Connection end
Smooth shank

New

MultiCut hole saw


Description
Premium bimetal hole saw for cutting wood, metal and plasterboard
Base material
Multiple materials, Metal, Wood, Plastic, Drywall
Working mode
Drilling
Connection end
Smooth shank

New

MultiCut arbor inc. pilot bit
Description
Arbor with pilot bit for use with Premium MultiCut hole saws
Hole saw type
MultiCut hole saw
Base material
Multiple materials, Metal, Wood, Plastic, Drywall
Working mode
Drilling

New

MetalCut hole saw


Description
Premium bimetal hole saw for cutting steel and non-ferrous metal
Base material
Metal, Steel, Non-ferrous metal, Aluminium, Unalloyed steel
Working mode
Drilling
Connection end
Smooth shank

New

MetalCut arbor inc. pilot bit
Description
Arbor with pilot bit for use with Premium MetalCut hole saws
Hole saw type
MetalCut hole saw
Base material
Metal, Steel, Non-ferrous metal, Aluminium, Unalloyed steel
Working mode
Drilling

New

Carbide tipped hole saw


Description
Ultimate-performance carbide-tipped hole saw for cutting a wide range of materials, including stainless steel and cast iron
Base material
Multiple materials, Metal, Stainless steel, Drywall, Wood, Plastic, Cast iron
Working mode
Drilling
Connection end
Smooth shank
Stepped drill bit TS-BT 5.3-65 S
Description
Stepped drill bits for pre-drilling accurate holes or removing coatings for S-BT threaded screw-in studs on steel
Base materials
Metal
Minimum thickness of base material (steel)
6 mm
Length
65 mm
Stepped drill bit TS-BT 5.3-95 S
Description
Stepped drill bits for pre-drilling accurate holes or removing coatings for S-BT threaded screw-in studs on steel
Base materials
Metal
Minimum thickness of base material (steel)
6 mm
Length
95 mm
Stepped drill bit TS-BT 5.3 HC
Description
Stepped drill bits for pre-drilling accurate holes or removing coatings for S-BT threaded screw-in studs on steel
Base materials
Metal
Stepped drill bit TS-BT 5.3 HC 95
Description
Stepped drill bits for pre-drilling accurate holes or removing coatings for S-BT threaded screw-in studs on steel
Base materials
Metal

New

Carbide tipped hole saw arbor inc. pilot bit
Description
Arbor with pilot bit for use with Ultimate carbide tipped hole saws
Hole saw type
Carbide tipped hole saw
Base material
Multiple materials, Drywall, Metal, Stainless steel, Wood, Plastic, Tiles, Non-ferrous metal, Masonry
Working mode
Drilling
FX 3-ST Surfacing tools
Description
Surfacing tools for consistent and spark-free surface preparation including paint removal (if needed) before fusion of threaded studs
Base materials
Carbon steel
Application
Fastening to steel
For use with (tools)
FX 3-A, FX 3-HT, SF 6, SF 6H, SF 8-M

New

Multipurpose hole saw


Description
Ultimate-performance carbide-teeth hole saw for cutting plasterboard and masonry
Hole saw type
Multipurpose hole saw
Base material
Masonry, Drywall, Brick
Working mode
Drilling

New

Multipurpose hole saw arbor inc. pilot bit
Description
Arbor with pilot bit for use with Ultimate Multipurpose hole saws
Hole saw type
Multipurpose hole saw
Base material
Masonry, Drywall, Brick
Working mode
Drilling

New

Hole saw arbors


Description
Specialised arbors for Hilti hole saws including versions for rotary hammers, large diameters or tight spaces
Base material
Multiple materials
Working mode
Drilling
Connection end
No connection end

New

Hole saw pilot bits


Description
Replacement pilot drill bits for Hilti hole saws
Base material
Multiple materials
Working mode
Drilling
Connection end
Hex shank
WDB A Auger bit


Description
Premium auger bit for smooth drilling of deep holes in wood
Connection end
7/16 in hexagonal
Base material
Wood
Working mode
Drilling
WDB A Auger bit


Description
Auger bit set for drilling deep holes smoothly and accurately in wood
Connection end
7/16 in hexagonal
Base material
Wood
Working mode
Drilling
WDB-SDA 7/16" Auger bit


Description
Ultimate auger bit for fast, smooth drilling of deep holes in wood
Connection end
7/16 in hexagonal
Base material
Wood
Working mode
Drilling
WDB-S Spade bit


Description
Spade bit for fast drilling of shallow holes in wood
Connection end
1/4 in hexagonal
Base material
Wood, Wood composites
Working length
100 mm
WDB-S Spade bit set


Description
Spade bit set for fast drilling of shallow holes in wood
Connection end
1/4 in hexagonal
Base material
Wood, Wood composites
Working length
100 mm
WDB T Twist bit


Description
Set of twist drill bits for smooth, precise drilling in wood
Connection end
Smooth shank
Base material
Wood
Working mode
Drilling
Stepped drill bit TS-BT 5.5-74 AL
Description
Stepped drill bits for predrilling accurate holes or removing coatings for S-BT threaded screw-in studs on aluminium and steel
Base materials
Aluminium
SCOB D drywall router bit
Description
Premium cut-out bits for cutting plasterboard and gypsum board
Base material
Drywall, Gypsum
Product class
Premium
SCOB DG Drywalll router bit
Description
Premium cut-out bit with guide point for cutting plasterboard and gypsum board
Base material
Drywall, Gypsum
Product class
Premium
Tile drill bit HEX starter kit
Description
Starter kit for drilling in tiles with HEX tile drill bits
Base materials
Tiles, Natural stone
Connection end
Hexagonal
Tool type
Cordless drill driver
This product is designed for dry drilling.
SPX HEX Tile drill bit


Description
Ultimate tile drill bit for drilling in tiles with a cordless drill driver
Base materials
Tiles, Natural stone
Connection end
Hexagonal
Tool type
Cordless drill driver
This product is designed for dry drilling.
Tile drill bit HEX 6-10/40 SPX set
Description
Ultimate HEX tile drill bits in a set of 6, 8 and 10 mm diameter
Base materials
Tiles, Natural stone
Connection end
Hexagonal
Tool type
Cordless drill driver
This product is designed for dry drilling.
SPX M14 Tile drill bit


Description
Ultimate tile drill bit for drilling in tiles with an angle grinder
Base materials
Tiles, Natural stone
Connection end
M14
Tool type
Angle grinder
This product is designed for dry drilling.
Tile drill bit and blade M14 kit
Description
Ultimate kit for drilling and cutting tiles
Base materials
Tiles, Natural stone
Connection end
M14
Tool type
Angle grinder
This product is designed for dry drilling.
Stepped drill bit TS-BT 31-95 PFP
Base materials
Steel
Stepped drill bit TX-BT 31-95 PFP
Base materials
Steel