SPX-L masonry core bit
New productItem #r9633565
Ultimate core bit for coring in all types of masonry – for <2.5 kW tools (without connection end)
- Base materials: Masonry
- Drilling mode: Hand-held, Rig-mounted
- Wet or dry operation: Dry
Share
Features & Applications
Features & Applications
Features
- Hilti Equidist technology (above 35 mm diameter) – precisely positioned diamonds for unmatched drilling performance and constant drilling speeds over the entire life of the core bit
- Unique Hilti X-Change module system (52-202 mm diameter) enables easy core removal, fast stuck core bit recovery and on-site retipping using just a flat-tip screwdriver
- Save significant space and weight by replacing traditional core bits with a single barrel and multiple modules (X-Change module)
Applications
- Hand-held dry coring in all types of masonry