SPX-H Speed core bit
New productItem #r18652311
Ultimate core bit with X-Change Module for faster, smoother coring in virtually all types of concrete – for ≥2.5 kW tools
- Base materials: Concrete
- Drilling mode: Rig-mounted
- Wet or dry operation: Wet
Share
Features & Applications
Features & Applications
Features
- Highest coring speed – up to 50% faster than previous premium core bits, helping you get the job done earlier
- Smoother coring – up to 40% less pressure needed on the handle versus previous premium core bits, saving your energy when core drilling all day
- Versatility – drill in practically every concrete type, including concrete with a high rebar content, using the same core bits
- Hilti Equidist technology (35 mm diameter and above) – precisely positioned diamonds for unmatched drilling performance and constant drilling speeds over the entire life of the core bit
- Hilti BL quick-release connection end lets you fit or remove core bits very quickly – no tools required
Applications
- BL quick-release connection end for high power Hilti diamond drilling tools (more than 2.5 kW), Hilti BL shank BS (1-¼") universal connection end for Hilti and competition diamond drilling tools
- Rig-based wet coring in virtually all types of concrete