TX-C Stepped drill bit
New productItem #r7772879
Two-step drill and fastening system for use with the BX 3 cordless nailer
- For use with (tools): BX 3-ME, BX 3-ME 02
- Base materials: [consumable dependent]
- Hole diameter: 5 mm
Share
Features & Applications
Features & Applications
Features
- For the BX-Kwik technique – fastenings are driven into a small pre-drilled hole, increasing the stick rate to almost 100% while protecting the base material
- BX-Kwik is more reliable – with about 3 times higher loads compared to standard BX pins and roughly twice as fast as alternative methods
- With BX-Kwik virtually no driving failures occur, even on very tough concrete
- The BX-Kwik system allows for higher loads compared to standard BX direct fastening
- Perfectly suited to the BX 3 battery-powered nailer
Applications
- Fastening of light cable trays
- Fastening of light ventilation ducts or light piping applications
- Fastening of light-duty fixings on tough concrete