TE-CX (SDS Plus) Metric hammer drill bit set
New product
Ultimate
Item #r4430
Ultimate SDS Plus (TE-C) hammer drill bits sets with different bit diameters and lengths (metric)
- Connection end: TE-C (SDS-plus)
- Base material: Reinforced concrete, Concrete, Brick, Masonry
- Head shape: Multi cutter
Share
Features & Applications
Features & Applications
Features
- New solid carbide head has high wear-resistance and makes more precise holes for anchor setting – up to 30% more lifetime than other SDS Plus drill bits
- Solid carbide head featuring gradient technology – engineered to drill easily through rebar
- Quadruple helix and optimum head geometry for consistently fast drilling speed over the entire life of the drill bit
- Indicator mark – the bit is suitable for setting anchors as long as this mark is visible
- In the unlikely event of breakage, the drill bit will be considered for replacement as long as the wear mark on the helix is still visible
Applications
- Drilling holes for metal anchors in reinforced and unreinforced concrete
- Drilling holes for post-installed rebar connections
- Drilling drainage holes for drying out buildings
- Drilling through-holes for pipes and cables