Bits and sockets
Find the right bits, bit holders, sockets and other inserts for your Hilti power tools, designed for a precise fit and increased durability when fastening, anchoring or bolting
39 Products
Filter

- Description
- Customised screwdriver bit for plasterboard applications
- Feature
- Drywall bits
- Recess
- PH2
- Length
- 25 mm

- Description
- High-performance screwdriver bit with diamond coating and impact zone for use with impact screwdrivers
- Feature
- Impact bits

- Description
- Professional-performance screwdriver bit with torsion zone for soft joint applications
- Feature
- Torsion bits
- Connection end
- 1/4 in hexagonal

- Description
- High-performance bit holder with impact zone for use with impact screwdrivers
- Feature
- Impact bits
- Recess
- HEX1/4"
- Length
- 75 mm

- Description
- Standard-performance bit holder with magnet for use with regular screwdrivers
- Feature
- Magnetic nutsetters
- Recess
- HEX1/4"
- Connection end
- 1/4 in hexagonal

- Description
- Professional-performance bit holder with quick-change feature
- Feature
- Other
- Recess
- HEX1/4"
- Connection end
- 1/4 in hexagonal

- Description
- High-performance set of screwdriver bits with diamond coating and impact zone for use with impact drivers
- Feature
- Impact bits

- Description
- Hand screwdriver in pouch with exchangeable bits for manual fastening of screws
- Feature
- Torsion bits
- Length
- 89 mm
- Connection end
- 1/4 in hexagonal

- Description
- Standard-performance set of screwdriver bits for soft joint applications
- Feature
- Standard bits
- Connection end
- 1/4 in hexagonal

- Description
- Professional-performance set of screwdriver bits with torsion zone for soft joint applications
- Feature
- Torsion bits
- Connection end
- 1/4 in hexagonal

- Description
- Nut setter with magnetic screw retention for use with hex-head screws
- Feature
- Magnetic nutsetters
- Connection end
- 1/4 in hexagonal

- Description
- Nut setter with non-magnetic / ball-lock screw retention for use with hex-head screws
- Feature
- Mechanical nutsetters
- Connection end
- 1/4 in hexagonal

- Description
- Hand screwdriver for manual fastening of screws
- Feature
- Manual screwdriver
- Connection end
- 1/4 in hexagonal

- Description
- Socket wrench set for setting and securing screws, anchors, nuts and bolts
- Feature
- Socket wrench

- Description
- Customised nut setter for Hilti decking screw fastening systems
- Feature
- Mechanical nutsetters
- Connection end
- 1/4 in hexagonal

- Description
- Customised screwdriver bits for Hilti screw fastening systems
- Feature
- Torsion bits, Impact bits
- Connection end
- Hexagonal

- Description
- Customised screwdriver bit with 7/16" connection end
- Feature
- Impact bits
- Type
- Standard
- Connection end
- 7/16 in hexagonal

- Description
- Professional-performance screwdriver bit with torsion zone and holding function for better sticking in soft joint applications
- Feature
- Torsion bits
- Connection end
- 1/4 in hexagonal

- Description
- Slimline VDE-approved insulated hand screwdriver set with 11 interchangeable extra- slim blades, two handles and durable pouch
- Feature
- Insulated hand screwdriver
- Recess
- TX15, TX20, TX25, PZ/S 1, PZ/S 2, PZ1, PZ2, PH1, PH2, SL0.6x3.5, SL1.0x5.5
- Connection end
- 1/4 in hexagonal

ultimate
- Description
- HKH impact socket for setting HKH anchors in hollow-core slabs
- Connection end
- 1/4 in hexagonal
- Short/long
- Long
- Material coating/plating/finish
- Silver

premium
- Description
- Setting tool for HCW wood connectors
No technical data available

ultimate
- Description
- Impact socket set for tightening bolts and anchors
- Connection end
- 1/2 in square
- Short/long
- Long
- Material coating/plating/finish
- Black phosphate

- Description
- Nut setter for tightening flange nuts on threaded studs
No technical data available

ultimate
- Description
- 3/8" (inch) short impact socket for tightening bolts and anchors
- Connection end
- 3/8 in square
- Short/long
- Short
- Material coating/plating/finish
- Black phosphate

ultimate
- Description
- 1/2" long impact socket for tightening bolts and anchors
- Connection end
- 1/2 in square
- Short/long
- Long
- Material coating/plating/finish
- Black phosphate

ultimate
- Description
- 1/2" (inch) short impact socket for tightening bolts and anchors
- Connection end
- 1/2 in square
- Short/long
- Short
- Material coating/plating/finish
- Black phosphate

- Description
- 1/2" (inch) long impact socket for tightening bolts and anchors, with magnetic impact and thin wall adaptation
- Connection end
- 1/2 in square
- Short/long
- Long
- Material coating/plating/finish
- Silver, Coated

- Description
- Accessory for impact sockets
- Connection end
- 3/8 in square, 3/4 in square, 1/4 in hexagonal, 7/16 in hexagonal
- Short/long
- Long
- Material coating/plating/finish
- Black phosphate

ultimate
- Description
- 3/4" (inch) short impact socket for tightening bolts and anchors
- Connection end
- 3/4 in square
- Short/long
- Short
- Material coating/plating/finish
- Black phosphate

ultimate
- Description
- 3/4" (inch) long impact sockets for tightening bolts and anchors
- Connection end
- 3/4 in square
- Short/long
- Long
- Product class
- Ultimate

New
ultimate
- Description
- Torque-controlled socket wrench for setting HSA anchors
- Connection end
- 1/2 in square

New
- Description
- Bit holder for screwdriving bits, also conversion of impact wrench into impact driver
- Connection end
- 1/2 in square
- Material coating/plating/finish
- Silver, Coated

- Description
- Tool for roughening smooth diamond cored-holes in concrete
No technical data available


- Description
- Setting tool – required for installation of HDA undercut anchors
No technical data available


- Description
- Disassembly tool – for easy removal of HDA undercut anchors
No technical data available


- Description
- Setting tool for driving compatible expansion anchors into concrete
No technical data available

- Description
- Setting tool for capsule anchor rods with hexagon heads
No technical data available

- Description
- Setting tool for internally threaded sleeves
No technical data available

- Description
- Setting tool for HAS-U anchor rods with HVU2 capsules
No technical data available