Accessories for tool inserts
Explore our wide range of accessories designed for holding, adapting, storing, maintaining and getting the most of your Hilti inserts
37 Products
Filter

- Description
- Extension for SDS Max (TE-Y) hammer drill bits - 2 components required (TE-FY extension plus TE-Y-AD adapter)
- Type
- Extension
- Connection end
- TE-Y (SDS-max)
- Working mode
- Hammer drilling


- Description
- Jig bushes for use with a HEX starting aid for precise drilling in tiles
- Base materials
- Tiles, Natural stone
- Tool type
- Cordless drill driver
- Product type
- Accessories


- Description
- Wax refills for HEX tile drill bit
- Base materials
- Tiles, Natural stone
- Tool type
- Cordless drill driver
- Product type
- Accessories


- Description
- Spade bit extensions to improve your reach when drilling in wood with spade bits in tight spaces
- Connection end
- 1/4 in hexagonal
- Base material
- Wood, Wood composites
- Working length
- 100 mm

New
premium
- Description
- Arbor with pilot bit for use with Premium MultiCut hole saws
- Hole saw type
- MultiCut hole saw
- Base material
- Multiple materials, Metal, Wood, Plastic, Drywall
- Working mode
- Drilling

New
premium
- Description
- Arbor with pilot bit for use with Premium MetalCut hole saws
- Hole saw type
- MetalCut hole saw
- Base material
- Metal, Steel, Non-ferrous metal, Aluminium, Unalloyed steel
- Working mode
- Drilling

New
ultimate
- Description
- Arbor with pilot bit for use with Ultimate carbide tipped hole saws
- Hole saw type
- Carbide tipped hole saw
- Base material
- Multiple materials, Drywall, Metal, Stainless steel, Wood, Plastic, Tiles, Non-ferrous metal, Masonry
- Working mode
- Drilling

New
ultimate
- Description
- Arbor with pilot bit for use with Ultimate Multipurpose hole saws
- Hole saw type
- Multipurpose hole saw
- Base material
- Masonry, Drywall, Brick
- Working mode
- Drilling

New
ultimate
- Description
- Specialised arbors for Hilti hole saws including versions for rotary hammers, large diameters or tight spaces
- Base material
- Multiple materials
- Working mode
- Drilling
- Connection end
- No connection end

- Description
- Starting aid for hand-held diamond core bits
- Accessory type
- Starting aids

- Description
- Starting aid for socket cutters
- Accessory type
- Starting aids

- Description
- Setting adapter for capsule anchor rods with hexagon heads
No technical data available

- Description
- Starting aid
- Accessory type
- Starting aids
- Additional accessory information
- BI+ starting aid including connection end for socket cutters for the DD 110-D, DD 110-W and DD 150-U

- Description
- Starting aid
- Accessory type
- Starting aids
- Additional accessory information
- BI+ starting aid replacement kit for socket cutters for the DD 110-D, DD 110-W and DD 150-U

- Description
- Core breaker breaks and removes the complete core from the diamond cored hole
- Accessory type
- Other

- Description
- Core bit extension
- Accessory type
- Core bit extensions
- Working length
- 200 mm
- Diameter
- 46.7 mm

- Description
- Core bit extension
- Accessory type
- Core bit extensions
- Working length
- 300 mm
- Diameter
- 55 mm

- Description
- Core bit extension
- Accessory type
- Core bit extensions
- Working length
- 300 mm
- Diameter
- 60 mm

New
premium
- Description
- Replacement pilot drill bits for Hilti hole saws
- Base material
- Multiple materials
- Working mode
- Drilling
- Connection end
- Hex shank

- Description
- Tool bags for storing and carrying chisels up to 50 cm (20") long
- Connection end
- TE-S
- Application
- n/a
- For use with
- All Hilti chisels up to length 50cm


- Description
- Starting aid for drilling in tiles with HEX tile drill bits
- Base materials
- Tiles, Natural stone
- Connection end
- n/a
- Tool type
- Cordless drill driver


- Description
- Consumable case for safer and easier storage of small items
- Accessory type
- Storage and organisation
- Dimensions (LxWxH)
- 104 x 52 x 63 mm

- Description
- Consumable case for safer and easier storage of small items
- Accessory type
- Storage and organisation
- Dimensions (LxWxH)
- 104 x 104 x 63 mm

- Description
- Consumable case for safer and easier storage of small items
- Accessory type
- Storage and organisation
- Dimensions (LxWxH)
- 157 x 104 x 63 mm

- Description
- Consumable case for safer and easier storage of small items
- Accessory type
- Storage and organisation
- Dimensions (LxWxH)
- 313 x 104 x 63 mm

- Description
- Consumable case for safer and easier storage of small items
- Accessory type
- Storage and organisation
- Dimensions (LxWxH)
- 444 x 395 x 119 mm

- Description
- Consumable case for safer and easier storage of small items
- Accessory type
- Storage and organisation
- Dimensions (LxWxH)
- 444 x 395 x 119 mm

- Description
- Consumable case for safer and easier storage of small items
- Accessory type
- Storage and organisation
- Dimensions (LxWxH)
- 444 x 395 x 119 mm