NEW TO HILTI.FI?See your customised prices and shop 24/7Find out more

Find attachments, replacement parts, guards, hoods, dust collection accessories, and other practical extras for your saws

39 Products

Filter
Clamp SM 60-22
Description
Accessories for your SM 60-22 miter saw, such as foldable universal cutting stand, dust bag, dust collector, and clamp
Accessory type
Clamps
Support leg SM 60-SL
Description
Accessories for your SM 60-22 miter saw, such as foldable universal cutting stand, dust bag, dust collector, and clamp
Accessory type
N/A
Dust bag SM 60-22
Description
Accessories for your SM 60-22 miter saw, such as foldable universal cutting stand, dust bag, dust collector, and clamp
Accessory type
Dust bags
Dust collector SM 60-22
Description
Accessories for your SM 60-22 miter saw, such as foldable universal cutting stand, dust bag, dust collector, and clamp
Accessory type
Dust collectors
Stand SM 60-S
Description
Accessories for your SM 60-22 miter saw, such as foldable universal cutting stand, dust bag, dust collector, and clamp
Accessory type
Supports
Cover SB


Description
Accessory for Hilti band saws
Accessory type
Blade covers
Case SB 6-22 empty
Description
Accessory for Hilti band saws
Accessory type
Tool cases
Blade SB 6-22 cover
Description
Accessory for Hilti band saws
Accessory type
Other
Case SC 70W-A22
Description
Accessories for circular saws such as guide rails, clamps and tool cases
Accessory type
Tool cases
Length
580 mm
Rail adapter SC 70W-A22
Description
Accessories for circular saws such as guide rails, clamps and tool cases
Accessory type
Adapter guiding rails
Rail adapter SCM 22-A
Description
Accessories for circular saws such as guide rails, clamps and tool cases
Accessory type
Adapter guiding rails
Additional accessory information
A simple adapter that fits easily on the base plate of the SCM 22-A. For precise, straight cuts in metal mesh, sandwich panels and profiled sheets using the Hilti guide rail
Pipe adapter SCM PCA
Description
Accessories for circular saws such as guide rails, clamps and tool cases
Accessory type
Adapter pipe cutting
Product information
"Pipe cutting adapter for the SCM 22-A for pipes from 60 mm to 1000 mm with max. wall thickness of 6 mmSCM PCA"
Additional accessory information
Pipe cutting adapter for the SCM 22-A for pipes from 60 mm to 1000 mm with max. wall thickness of 6 mmSCM PCA
Hook SC 30WR-22
Description
Accessories for circular saws such as guide rails, clamps and tool cases
Accessory type
Other
Dust bag SC 6WP-22
Description
Accessories for circular saws such as guide rails, clamps and tool cases
Accessory type
Dust bags
Tool case SC 6WP-22 empty
Description
Accessories for circular saws such as guide rails, clamps and tool cases
Accessory type
Tool cases
Parallel guide WPG 55/70 assy
Description
Accessories for circular saws such as guide rails, clamps and tool cases
Accessory type
Parallel guides
Case SCW 22-A
Description
Accessories for circular saws such as guide rails, clamps and tool cases
Accessory type
Tool cases
Length
590 mm
Case SCM 22-A
Description
Accessories for circular saws such as guide rails, clamps and tool cases
Accessory type
Tool cases
Length
590 mm
Rail adapter SC 55W
Description
Accessories for circular saws such as guide rails, clamps and tool cases
Accessory type
Other
Rail adapter SCW
Description
Accessories for circular saws such as guide rails, clamps and tool cases
Accessory type
Adapter guiding rails
Parallel guide SC 6WP-22
Description
Accessories for circular saws such as guide rails, clamps and tool cases
Accessory type
Other
Tool case SC 4MR-22
Description
Accessories for circular saws such as guide rails, clamps and tool cases
Accessory type
Tool cases
Tool case SC 6ML-22
Description
Accessories for circular saws such as guide rails, clamps and tool cases
Accessory type
Tool cases
Standard SC Guide Rail KIT
Description
Accessories for circular saws such as guide rails, clamps and tool cases
Accessory type
Guiding rails
Product information
Containing 1 x 1400mm guide rail and a case
Premium SC Guide Rail KIT
Description
Accessories for circular saws such as guide rails, clamps and tool cases
Accessory type
Guiding rails
Product information
Containing 2 x 1400mm guide rails, case and connection pieces
Tool case SR 2-A12 empty
Description
Accessory for reciprocating saws
Accessory type
Tool cases
Adapter for pipe cutting
Description
Accessory for reciprocating saws
Accessory type
Adapter pipe cutting
Additional accessory information
For the WSR 900-PE, 1250-PE, 1400-PE and WSR 36-A
Adapter SR CA
Description
Accessory for reciprocating saws
Accessory type
Adapter pipe cutting
Additional accessory information
Cutting assistance for SR 6-A22 and SR 30-A36, precise & easy cut of pipes and struts
Hook SR RH


Description
Accessory for reciprocating saws
Accessory type
Rafter hooks
Additional accessory information
Rafter hook for SR 6-A22 and SR 30-A36
Rubber inlay SC GR-A
Description
Guide rail for circular saws
Accessory type
Rubbers
Length
10000 mm
Guide rail SC GR-1400
Description
Guide rail for circular saws
Accessory type
Guiding rails
Length
1400 mm
Guide rail SC GR-1400 2B kit
Description
Guide rail for circular saws
Accessory type
Guiding rails
Length
1400 mm
Additional accessory information
Kit includes (1) Guide Rail Kit Bag, (2) Guide Rails SC GR-1400, (1) Connector SC GR, and (2) Screw Clamps.
Bag SC GR


Description
Guide rail for circular saws
Accessory type
Bags
Screw clamp W-AGS Z
Description
Guide rail for circular saws
Accessory type
Guiding rails
Connector SC GR
Description
Guide rail for circular saws
Accessory type
Guiding rails
Collet SCO-A kit
Description
Cut-out tool accessories such as collets, nuts and dust removal system
Accessory type
Collets
Depth gauge SMT 6-22
Accessory type
Depth gauges
For use with
SMT 6-22
Parallel guide SMT 6-22
Accessory type
Parallel guides
For use with
SMT 6-22
Dust extr. hood SMT 6-22
Accessory type
Dust extraction hoods
For use with
SMT 6-22