NEW TO HILTI.FI?See your customised prices and shop 24/7Find out more

Accessories for rotary hammers

Find chucks, side handles, dust shields, and other accessories for rotary hammers

29 Products

Filter
Quick-release chuck 13
Description
Chucks and side handles for use with TE-C (SDS Plus) rotary hammers
Accessory type
Chucks
Chuck type
Quick-release chuck 13 mm
Additional accessory information
Drilling in wood or metal
Chuck spindle TE-C-BFH
Description
Chucks and side handles for use with TE-C (SDS Plus) rotary hammers
Accessory type
Chucks
Chuck type
Adapter
Additional accessory information
Adapting a chuck to a tool with TE-C (SDS Plus) connection
Chuck TE 2-M NG/TE 7-C assy
Description
Chucks and side handles for use with TE-C (SDS Plus) rotary hammers
Accessory type
Chucks
Chuck type
Click chuck
Additional accessory information
Drilling in concrete and masonry
Quick-release chuck TE 16/TE 30
Description
Chucks and side handles for use with TE-C (SDS Plus) rotary hammers
Accessory type
Chucks
For use with
TE 16, TE 30, TE 35
Chuck type
Quick-release chuck
Chuck assy


Description
Chucks and side handles for use with TE-C (SDS Plus) rotary hammers
Accessory type
Chucks
For use with
TE 6-A
Chuck type
Twist-lock chuck
Chuck TE-C/TE 30 (02)
Description
Chucks and side handles for use with TE-C (SDS Plus) rotary hammers
Accessory type
Chucks
Chuck type
Click chuck
Additional accessory information
For use with the TE 30-A
Comfort side handle assy
Description
Chucks and side handles for use with TE-C (SDS Plus) rotary hammers
Accessory type
Side handles
Chuck type
n/a
Quick-release chuck packed
Description
Chucks and side handles for use with TE-C (SDS Plus) rotary hammers
Accessory type
Chucks
Chuck type
Quick-release chuck, Quick-release chuck 13 mm
Additional accessory information
For use with the TE 3 and TE 6-A
Angular chuck TE-AC 2
Description
Chucks and side handles for use with TE-C (SDS Plus) rotary hammers
Accessory type
Chucks
For use with
TE 3-M
Chuck type
Angular chuck
Quick-release chuck TE 2M/7C/7A/6A Li
Description
Chucks and side handles for use with TE-C (SDS Plus) rotary hammers
Accessory type
Chucks
Chuck type
Quick-release chuck 13 mm
Additional accessory information
Drilling in wood or metal
Chuck TE-C


Description
Chucks and side handles for use with TE-C (SDS Plus) rotary hammers
Accessory type
Chucks
Chuck type
Click chuck
Connection end TE-Y CBH 12
Accessory type
Adapters
Comfort side handle assy
Accessory type
Adapters
Adapter TE-FY-BA-C assy
Accessory type
Adapters
Additional accessory information
Allows a TE-C (SDS-plus) chuck to be fitted to a TE-Y (SDS-max) power tool
Depth gauge TE 70/ TE 80 assy
Description
Depth gauge to set maximum drilling depth
Accessory type
Depth gauges
Tool case TE 70-AVR empty
Description
Tool case for SDS Max (TE-Y) rotary hammers
Accessory type
Tool cases
Tool case TE 60-ATC/AVR empty
Description
Tool case for SDS Max (TE-Y) rotary hammers
Accessory type
Tool cases
Tool case TE 70-ATC/AVR empty
Description
Tool case for SDS Max (TE-Y) rotary hammers
Accessory type
Tool cases
Tool case TE 60-A36 empty
Description
Tool case for SDS Max (TE-Y) rotary hammers
Accessory type
Tool cases
Tool case TE 50-22 (03) empty
Description
Tool case for SDS Max (TE-Y) rotary hammers
Accessory type
Tool cases
Cable reel TE CR 2,5/25 230V
Description
Extension cord for Hilti SDS Max (TE-Y) rotary hammers and breakers
No technical data available

New

Supply cord 230V 4m univ
Description
Detachable replacement electric supply cords for TE tools
Length
4000 mm

New

Supply cord 230V 5m
Description
Detachable replacement electric supply cords for TE tools
Length
5000 mm
Carbon brush 220-240V set
Description
Replacement carbon brushes – reduce downtime by replacing the carbon brushes yourself
No technical data available
Carbon brush 7x12,5x26 220V-240V AO
Description
Replacement carbon brushes – reduce downtime by replacing the carbon brushes yourself
No technical data available
Switch PF Poti assy
Description
Replacement trigger switches – reduce downtime by replacing the trigger switch yourself
No technical data available
Hilti Grease 50ml
Description
Grease to lubricate chucks for rotary hammers, demolition hammers and breakers
No technical data available
Tool case TE 3-M empty
Description
Tool case for corded rotary hammers and combihammers
Accessory type
Tool cases
Chuck type
n/a
Dimensions (LxWxH)
444 x 395 x 119 mm
Tool case TE 30 empty
Description
Tool case for corded rotary hammers and combihammers
Accessory type
Tool cases
Chuck type
n/a
Dimensions (LxWxH)
495 x 395 x 149 mm